Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Clearance in. |
Radial Static Limit Load Capacity |
BC |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HAB-22EG | Bearing Type N/A Grooved | B - Ball Bore N/A 1.3750 in | D - Outside Diameter N/A 2.7500 in | W - Ball Width N/A 2.125 in | H - Race Width N/A 1.097 in | a - Misalignment Angle N/A 22 º | Radial Clearance in. N/A .002 Max. | Radial Static Limit Load Capacity N/A 194,078 lbs | BC N/A .020 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HAB-24E | Bearing Type N/A Plain | B - Ball Bore N/A 1.5000 in | D - Outside Diameter N/A 3.0000 in | W - Ball Width N/A 2.250 in | H - Race Width N/A 1.175 in | a - Misalignment Angle N/A 21 º | Radial Clearance in. N/A .002 Max. | Radial Static Limit Load Capacity N/A 222,208 lbs | BC N/A .020 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HAB-24EG | Bearing Type N/A Grooved | B - Ball Bore N/A 1.5000 in | D - Outside Diameter N/A 3.0000 in | W - Ball Width N/A 2.250 in | H - Race Width N/A 1.175 in | a - Misalignment Angle N/A 21 º | Radial Clearance in. N/A .002 Max. | Radial Static Limit Load Capacity N/A 222,208 lbs | BC N/A .020 in |
CAD
N/A
|
Add To Cart
Request Quote |