Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing PNB-TG & PNB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Spherical Bearings > Aurora Bearing PNB-TG & PNB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing PNB-TG & PNB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating

For CAD models and more information, click Directly on the part number below.


Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel  - heat treated - PTFE Lined.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: PNB-5TG




Add To Cart Request Quote
   
  Results 1 - 18 of 18 Unit of Measure: Imperial Metric Both 1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load

CAD

PNB-3T Plain .1900 in .5625 in .281 in .218 in 10 º 3,975 lbs
PNB-3TG Grooved .1900 in .5625 in .281 in .218 in 10 º 3,975 lbs
PNB-4T Plain .2500 in .6562 in .343 in .250 in 10 º 6,040 lbs
PNB-4TG Grooved .2500 in .6562 in .343 in .250 in 10 º 6,040 lbs
PNB-5T Plain .3125 in .7500 in .375 in .281 in 10 º 8,750 lbs
PNB-5TG Grooved .3125 in .7500 in .375 in .281 in 10 º 8,750 lbs
PNB-6T Plain .3750 in .8125 in .406 in .312 in 9 º 10,540 lbs
PNB-6TG Grooved .3750 in .8125 in .406 in .312 in 9 º 10,540 lbs
PNB-7T Plain .4375 in .9062 in .437 in .343 in 8 º 13,200 lbs
PNB-7TG Grooved .4375 in .9062 in .437 in .343 in 8 º 13,200 lbs
PNB-8T Plain .5000 in 1.0000 in .500 in .390 in 8 º 17,900 lbs
PNB-8TG Grooved .5000 in 1.0000 in .500 in .390 in 8 º 17,900 lbs
PNB-9T Plain .5625 in 1.0937 in .562 in .437 in 8 º 23,200 lbs
PNB-9TG Grooved .5625 in 1.0937 in .562 in .437 in 8 º 23,200 lbs
PNB-10T Plain .6250 in 1.1875 in .625 in .500 in 8 º 30,500 lbs
PNB-10TG Grooved .6250 in 1.1875 in .625 in .500 in 8 º 30,500 lbs
PNB-12T Plain .7500 in 1.4375 in .750 in .593 in 8 º 46,400 lbs
PNB-12TG Grooved .7500 in 1.4375 in .750 in .593 in 8 º 46,400 lbs
  Results 1 - 18 of 18 1 
<