Part Number |
Description |
Outside Diameter |
Coupling Size |
Coupling Type |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| 68514440122 | Description N/A C226-COLLAR-W/HDW | Outside Diameter N/A 5.500 in139.70 mm | Coupling Size N/A C226 | Coupling Type N/A Jaw | Weight N/A 1.00 lb |
Add To Cart
Request Quote |
| 68514440123 | Description N/A C276-COLLAR-W/HDW | Outside Diameter N/A 6.530 in165.86 mm | Coupling Size N/A C276 | Coupling Type N/A Jaw | Weight N/A 1.20 lb |
Add To Cart
Request Quote |
| 68514440124 | Description N/A C280-COLLAR-W/HDW | Outside Diameter N/A 7.810 in198.37 mm | Coupling Size N/A C280 | Coupling Type N/A Jaw | Weight N/A 1.50 lb |
Add To Cart
Request Quote |
| 68514440292 | Description N/A C285-COLLAR-W/HDW | Outside Diameter N/A 8.880 in225.55 mm | Coupling Size N/A C285 | Coupling Type N/A Jaw | Weight N/A 1.90 lb |
Add To Cart
Request Quote |
| 68514440293 | Description N/A C295/2955-COLLAR-W/HDW | Outside Diameter N/A 9.620 in244.35 mm | Coupling Size N/A C295, C2955 | Coupling Type N/A Jaw | Weight N/A 3.00 lb |
Add To Cart
Request Quote |