68514426040
Description
N/A C226 HUB 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426037
Description
N/A C226 HUB 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426036
Description
N/A C226 HUB 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426042
Description
N/A C226 HUB 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426038
Description
N/A C226 HUB 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426041
Description
N/A C226 HUB 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426039
Description
N/A C226 HUB 1-7/16 3/8X3/16KW
Bore Size
N/A 1 7/16 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426043
Description
N/A C226 HUB 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426044
Description
N/A C226 HUB 2" 1/2X1/4KW
Bore Size
N/A 2 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426048
Description
N/A C226 HUB 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426046
Description
N/A C226 HUB 2-1/4 1/2X1/4KW
Bore Size
N/A 2 1/4 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426045
Description
N/A C226 HUB 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD
N/A
68514426047
Description
N/A C226 HUB 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C226
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 2.750 in 69.85 mm
Outside Diameter
N/A 5.150 in 130.81 mm
CAD N/A
68514426053
Description
N/A C276 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD N/A
68514426051
Description
N/A C276 HUB 1-1/4 1/4X1/8KW
Bore Size
N/A 1 1/4 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD N/A
68514426050
Description
N/A C276 HUB 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514426055
Description
N/A C276 HUB 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514426052
Description
N/A C276 HUB 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514426054
Description
N/A C276 HUB 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514426056
Description
N/A C276 HUB 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514426057
Description
N/A C276 HUB 2" 1/2X1/4KW
Bore Size
N/A 2 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514446120
Description
N/A C276 HUB 2-1/2 5/8X5/16KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514444547
Description
N/A C276 HUB 2-1/4 1/2X1/4KW
Bore Size
N/A 2 1/4 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514426058
Description
N/A C276 HUB 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514426060
Description
N/A C276 HUB 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A