Part Number |
Description |
Bore Size |
Coupling |
Thread (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|---|
68514446755 | Description N/A C276-HUB-2-5/8-5/8X5/16KW | Bore Size N/A 2 5/8 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A ![]() |
68514426064 | Description N/A C276-HUB-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A ![]() |
68514469558 | Description N/A C280-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514448988 | Description N/A C280-HUB-1-1/4-1/4X1/8WKW | Bore Size N/A 1 1/4 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514444011 | Description N/A C280-HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514469621 | Description N/A C280-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514446194 | Description N/A C280-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514444012 | Description N/A C280-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514448194 | Description N/A C280-HUB-2"-1/2X1/4KW | Bore Size N/A 2 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514451998 | Description N/A C280-HUB-2-1/2-5/8X5/16KW | Bore Size N/A 2 1/2 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514444370 | Description N/A C280-HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514444014 | Description N/A C280-HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514444013 | Description N/A C280-HUB-2-5/8-5/8X5/16KW | Bore Size N/A 2 5/8 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514451525 | Description N/A C280-HUB-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514448193 | Description N/A C280-HUB-3"-3/4X3/8KW | Bore Size N/A 3 in | Coupling N/A C280 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A ![]() |
68514448366 | Description N/A C285-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514447173 | Description N/A C285-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514452311 | Description N/A C285-HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514455546 | Description N/A C285-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514441892 | Description N/A C285-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514451533 | Description N/A C285-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514456779 | Description N/A C285-HUB-2-1/2-5/8X5/16KW | Bore Size N/A 2 1/2 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514449809 | Description N/A C285-HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514447288 | Description N/A C285-HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |
68514449456 | Description N/A C285-HUB-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Coupling N/A C285 | Thread (Dimension T) N/A 5/8-11 | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A ![]() |