68514448454
Description
N/A C2955 HUB 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514448988
Description
N/A C280 HUB 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514449075
Description
N/A C2955 HUB 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514449077
Description
N/A C2955 HUB 3-3/8 7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514449351
Description
N/A C2955 HUB 3-7/8 1"X1/2 KW
Bore Size
N/A 3 7/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1 x 1/2 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514449456
Description
N/A C285 HUB 2-7/8 3/4X3/8 KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514449809
Description
N/A C285 HUB 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514450106
Description
N/A C2955 HUB 3-5/8 7/8X7/16KW
Bore Size
N/A 3 5/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514450145
Description
N/A C295 HUB 2-5/8 5/8X5/16 KW
Bore Size
N/A 2 5/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514451525
Description
N/A C280 HUB 2-7/8 3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514451533
Description
N/A C285 HUB 1-7/8 1/2X1/4KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514451998
Description
N/A C280 HUB 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514452311
Description
N/A C285 HUB 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514452702
Description
N/A C295 HUB 2-7/8 3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514452703
Description
N/A C2955 HUB 2-3/8 5/8X5/16KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514452988
Description
N/A C295 HUB 3-1/2 7/8X7/16KW
Bore Size
N/A 3 1/2 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514454549
Description
N/A C2955 HUB 2-5/8 5/8X5/16 KW
Bore Size
N/A 2 5/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514455016
Description
N/A C2955 HUB 4" 1"X1/2 KW W/SS
Bore Size
N/A 4 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1 x 1/2 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514455546
Description
N/A C285 HUB 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514456078
Description
N/A C295 HUB 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514456779
Description
N/A C285 HUB 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514458378
Description
N/A C2955 HUB 3-3/4 7/8X7/16 KW
Bore Size
N/A 3 3/4 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514469558
Description
N/A C280 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514469621
Description
N/A C280 HUB 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A