All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > C Type (Higher Torque) Components > C Type Hubs with Keyway - Inch (Imperial) Bores > View Items  

C Type Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.


  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 74 1 2 3 

Part Number

Description 

Bore Size 

Coupling

Thread (Dimension T)

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514426040 C226-HUB-1-1/2-3/8X3/16KW 1 1/2 in C226 1/2-13 3/8 x 3/16 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426037 C226-HUB-1-1/4-1/4X1/8KW 1 1/4 in C226 1/2-13 1/4 x 1/8 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426036 C226-HUB-1-1/8-1/4X1/8KW 1 1/8 in C226 1/2-13 1/4 x 1/8 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426042 C226-HUB-1-3/4-3/8X3/16KW 1 3/4 in C226 1/2-13 3/8 x 3/16 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426038 C226-HUB-1-3/8-5/16X5/32KW 1 3/8 in C226 1/2-13 5/16 x 5/32 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426041 C226-HUB-1-5/8-3/8X3/16KW 1 5/8 in C226 1/2-13 3/8 x 3/16 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426039 C226-HUB-1-7/16-3/8X3/16KW 1 7/16 in C226 1/2-13 3/8 x 3/16 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426043 C226-HUB-1-7/8-1/2X1/4KW 1 7/8 in C226 1/2-13 1/2 x 1/4 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426044 C226-HUB-2"-1/2X1/4KW 2 in C226 1/2-13 1/2 x 1/4 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426048 C226-HUB-2-1/2-5/8X5/32KW 2 1/2 in C226 1/2-13 5/8 x 5/16 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426046 C226-HUB-2-1/4-1/2X1/4KW 2 1/4 in C226 1/2-13 1/2 x 1/4 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426045 C226-HUB-2-1/8-1/2X1/4KW 2 1/8 in C226 1/2-13 1/2 x 1/4 in 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514426047 C226-HUB-2-3/8-5/8X5/16KW 2 3/8 in C226 1/2-13 5/8 x 5/16 in 2.750 in
69.85
mm
5.150 in
130.81
mm
N/A
68514426053 C276-HUB-1-1/2-3/8X3/16KW 1 1/2 in C276 1/2-13 3/8 x 3/16 in 3.120 in
79.25
mm
6.180 in
156.97
mm
N/A
68514426051 C276-HUB-1-1/4-1/4X1/8KW 1 1/4 in C276 1/2-13 1/4 x 1/8 in 3.120 in
79.25
mm
6.180 in
156.97
mm
N/A
68514426050 C276-HUB-1-1/8-1/4X1/8KW 1 1/8 in C276 1/2-13 1/4 x 1/8 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514426055 C276-HUB-1-3/4-3/8X3/16KW 1 3/4 in C276 1/2-13 3/8 x 3/16 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514426052 C276-HUB-1-3/8-5/16X5/32KW 1 3/8 in C276 1/2-13 5/16 x 5/32 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514426054 C276-HUB-1-5/8-3/8X3/16KW 1 5/8 in C276 1/2-13 3/8 x 3/16 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514426056 C276-HUB-1-7/8-1/2X1/4KW 1 7/8 in C276 1/2-13 1/2 x 1/4 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514426057 C276-HUB-2"-1/2X1/4KW 2 in C276 1/2-13 1/2 x 1/4 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514446120 C276-HUB-2-1/2-5/8X5/16KW 2 1/2 in C276 1/2-13 5/8 x 5/16 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514444547 C276-HUB-2-1/4-1/2X1/4KW 2 1/4 in C276 1/2-13 1/2 x 1/4 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514426058 C276-HUB-2-1/8-1/2X1/4KW 2 1/8 in C276 1/2-13 1/2 x 1/4 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514426060 C276-HUB-2-3/8-5/8X5/16KW 2 3/8 in C276 1/2-13 5/8 x 5/16 in 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
  Results 1 - 25 of 74 1 2 3