68514426040
Description
N/A
C226-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426037
Description
N/A
C226-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426036
Description
N/A
C226-HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426042
Description
N/A
C226-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426038
Description
N/A
C226-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426041
Description
N/A
C226-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426039
Description
N/A
C226-HUB-1-7/16-3/8X3/16KW
Bore Size
N/A
1 7/16 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426043
Description
N/A
C226-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426044
Description
N/A
C226-HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426048
Description
N/A
C226-HUB-2-1/2-5/8X5/32KW
Bore Size
N/A
2 1/2 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426046
Description
N/A
C226-HUB-2-1/4-1/2X1/4KW
Bore Size
N/A
2 1/4 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426045
Description
N/A
C226-HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514426047
Description
N/A
C226-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD N/A
68514426053
Description
N/A
C276-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD N/A
68514426051
Description
N/A
C276-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD N/A
68514426050
Description
N/A
C276-HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514426055
Description
N/A
C276-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514426052
Description
N/A
C276-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514426054
Description
N/A
C276-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514426056
Description
N/A
C276-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514426057
Description
N/A
C276-HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514446120
Description
N/A
C276-HUB-2-1/2-5/8X5/16KW
Bore Size
N/A
2 1/2 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514444547
Description
N/A
C276-HUB-2-1/4-1/2X1/4KW
Bore Size
N/A
2 1/4 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514426058
Description
N/A
C276-HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514426060
Description
N/A
C276-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514446755
Description
N/A
C276-HUB-2-5/8-5/8X5/16KW
Bore Size
N/A
2 5/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514426064
Description
N/A
C276-HUB-2-7/8-3/4X3/8KW
Bore Size
N/A
2 7/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/4 x 3/8 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514469558
Description
N/A
C280-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514448988
Description
N/A
C280-HUB-1-1/4-1/4X1/8WKW
Bore Size
N/A
1 1/4 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514444011
Description
N/A
C280-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514469621
Description
N/A
C280-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514446194
Description
N/A
C280-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514444012
Description
N/A
C280-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514448194
Description
N/A
C280-HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514451998
Description
N/A
C280-HUB-2-1/2-5/8X5/16KW
Bore Size
N/A
2 1/2 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514444370
Description
N/A
C280-HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514444014
Description
N/A
C280-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514444013
Description
N/A
C280-HUB-2-5/8-5/8X5/16KW
Bore Size
N/A
2 5/8 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514451525
Description
N/A
C280-HUB-2-7/8-3/4X3/8KW
Bore Size
N/A
2 7/8 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/4 x 3/8 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514448193
Description
N/A
C280-HUB-3"-3/4X3/8KW
Bore Size
N/A
3 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Keyway Size (W x D)
N/A
3/4 x 3/8 in
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514448366
Description
N/A
C285-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514447173
Description
N/A
C285-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514452311
Description
N/A
C285-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514455546
Description
N/A
C285-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514441892
Description
N/A
C285-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514451533
Description
N/A
C285-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514456779
Description
N/A
C285-HUB-2-1/2-5/8X5/16KW
Bore Size
N/A
2 1/2 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514449809
Description
N/A
C285-HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514447288
Description
N/A
C285-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514449456
Description
N/A
C285-HUB-2-7/8-3/4X3/8KW
Bore Size
N/A
2 7/8 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Keyway Size (W x D)
N/A
3/4 x 3/8 in
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A