All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > C Type (Higher Torque) Components > C Type Hubs with Keyway - Metric Bores > View Items  

C Type Hubs with Keyway - Metric Bores

Check up to five results to perform an action.


  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 30 1 2 

Part Number

Description 

Bore Size

Coupling

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514462792 C226-HUB-30MMH7-8X3.3MMKW 30.00 mm C226 8 X 3.3 mm 2.750 in
69.85
mm
5.150 in
130.81
mm
N/A
68514460243 C226-HUB-35MMH7-10X3.3MMKW 35.00 mm C226 10 x 3.3 mm 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514445348 C226-HUB-38MMH7-10X3.3MMKW 38.00 mm C226 10 x 3.3 mm 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514449379 C226-HUB-40MMH7-12X3.3MMKW 40.00 mm C226 12 X 3.3 mm 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514452550 C226-HUB-45MMH7-14X3.8MMKW 45.00 mm C226 14 X 3.8 mm 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514454288 C226-HUB-48MMH7-14X3.8MMKW 48.00 mm C226 14 X 3.8 mm 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514458011 C226-HUB-55MMH7-16X4.3MMKW 55.00 mm C226 16 x 4.3 mm 2.750 in
69.85
mm
5.150 in
130.81
mm
CAD Icon (for items table)
68514447386 C276-HUB-35MMH7-10X3.3MMKW 35.00 mm C276 10 x 3.3 mm 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514462160 C276-HUB-38MMH7-10X3.3MMKW 38.00 mm C276 10 x 3.3 mm 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514454037 C276-HUB-40MMH7-12X3.3MMKW 40.00 mm C276 12 X 3.3 mm 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514445219 C276-HUB-42MMH7-12X3.3MMKW 42 mm C276 12 X 3.3 mm 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514458444 C276-HUB-55MMH7-16X4.3MMKW 55.00 mm C276 16 x 4.3 mm 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514447265 C276-HUB-60MMH7-18X4.4MMKW 60.00 mm C276 18 X 4.4 mm 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514452008 C276-HUB-65MMH7-18X4.4MMKW 65.00 mm C276 18 X 4.4 mm 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514459032 C276-HUB-70MMH7-20X4.9MMKW 70.00 mm C276 20 x 4.9 mm 3.120 in
79.25
mm
6.180 in
156.97
mm
CAD Icon (for items table)
68514458265 C280-HUB-45MMH7-14X3.8MMKW 45.00 mm C280 14 X 3.8 mm 3.120 in
79.25
mm
7.500 in
190.50
mm
CAD Icon (for items table)
68514452205 C280-HUB-48MMH7-14X3.8MMKW 48.00 mm C280 14 X 3.8 mm 3.120 in
79.25
mm
7.500 in
190.50
mm
CAD Icon (for items table)
68514449012 C280-HUB-55MMH7-16X4.3MMKW 55.00 mm C280 16 x 4.3 mm 3.120 in
79.25
mm
7.500 in
190.50
mm
CAD Icon (for items table)
68514449378 C280-HUB-60MMH7-18X4.4MMKW 60.00 mm C280 18 X 4.4 mm 3.120 in
79.25
mm
7.500 in
190.50
mm
CAD Icon (for items table)
68514456794 C285-HUB-70MMH7-20X4.9MMKW 70.00 mm C285 20 x 4.9 mm 3.75 in
95.25
mm
8.500 in
215.90
mm
CAD Icon (for items table)
68514444487 C285-HUB-80MMH7-22X5.4MMKW 80.00 mm C285 22 X 5.4 mm 3.75 in
95.25
mm
8.500 in
215.90
mm
CAD Icon (for items table)
68514454363 C285-HUB-90MMH7-25X5.4MMKW 90.00 mm C285 25 x 5.4 mm 3.75 in
95.25
mm
8.500 in
215.90
mm
CAD Icon (for items table)
68514454355 C295-HUB-70MMH7-20X4.9MMKW 70.00 mm C295 20 x 4.9 mm 3.75 in
95.25
mm
9.120 in
231.65
mm
CAD Icon (for items table)
68514447813 C295-HUB-75MMH7-20X4.9MMKW 75.00 mm C295 20 x 4.9 mm 3.75 in
95.25
mm
9.120 in
231.65
mm
CAD Icon (for items table)
68514458675 C295-HUB-80MMH7-22X5.4MMKW 80.00 mm C295 22 X 5.4 mm 3.75 in
95.25
mm
9.120 in
231.65
mm
CAD Icon (for items table)
  Results 1 - 25 of 30 1 2