Part Number |
Description |
Bore Size |
Coupling |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514462792 | Description N/A C226-HUB-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Coupling N/A C226 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 68514460243 | Description N/A C226-HUB-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Coupling N/A C226 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514445348 | Description N/A C226-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Coupling N/A C226 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514449379 | Description N/A C226-HUB-40MMH7-12X3.3MMKW | Bore Size N/A 40.00 mm | Coupling N/A C226 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514452550 | Description N/A C226-HUB-45MMH7-14X3.8MMKW | Bore Size N/A 45.00 mm | Coupling N/A C226 | Keyway Size (W x D) N/A 14 X 3.8 mm | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514454288 | Description N/A C226-HUB-48MMH7-14X3.8MMKW | Bore Size N/A 48.00 mm | Coupling N/A C226 | Keyway Size (W x D) N/A 14 X 3.8 mm | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514458011 | Description N/A C226-HUB-55MMH7-16X4.3MMKW | Bore Size N/A 55.00 mm | Coupling N/A C226 | Keyway Size (W x D) N/A 16 x 4.3 mm | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514447386 | Description N/A C276-HUB-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Coupling N/A C276 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514462160 | Description N/A C276-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Coupling N/A C276 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514454037 | Description N/A C276-HUB-40MMH7-12X3.3MMKW | Bore Size N/A 40.00 mm | Coupling N/A C276 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514445219 | Description N/A C276-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Coupling N/A C276 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514458444 | Description N/A C276-HUB-55MMH7-16X4.3MMKW | Bore Size N/A 55.00 mm | Coupling N/A C276 | Keyway Size (W x D) N/A 16 x 4.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514447265 | Description N/A C276-HUB-60MMH7-18X4.4MMKW | Bore Size N/A 60.00 mm | Coupling N/A C276 | Keyway Size (W x D) N/A 18 X 4.4 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514452008 | Description N/A C276-HUB-65MMH7-18X4.4MMKW | Bore Size N/A 65.00 mm | Coupling N/A C276 | Keyway Size (W x D) N/A 18 X 4.4 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514459032 | Description N/A C276-HUB-70MMH7-20X4.9MMKW | Bore Size N/A 70.00 mm | Coupling N/A C276 | Keyway Size (W x D) N/A 20 x 4.9 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514458265 | Description N/A C280-HUB-45MMH7-14X3.8MMKW | Bore Size N/A 45.00 mm | Coupling N/A C280 | Keyway Size (W x D) N/A 14 X 3.8 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514452205 | Description N/A C280-HUB-48MMH7-14X3.8MMKW | Bore Size N/A 48.00 mm | Coupling N/A C280 | Keyway Size (W x D) N/A 14 X 3.8 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514449012 | Description N/A C280-HUB-55MMH7-16X4.3MMKW | Bore Size N/A 55.00 mm | Coupling N/A C280 | Keyway Size (W x D) N/A 16 x 4.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514449378 | Description N/A C280-HUB-60MMH7-18X4.4MMKW | Bore Size N/A 60.00 mm | Coupling N/A C280 | Keyway Size (W x D) N/A 18 X 4.4 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 7.500 in190.50 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514456794 | Description N/A C285-HUB-70MMH7-20X4.9MMKW | Bore Size N/A 70.00 mm | Coupling N/A C285 | Keyway Size (W x D) N/A 20 x 4.9 mm | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514444487 | Description N/A C285-HUB-80MMH7-22X5.4MMKW | Bore Size N/A 80.00 mm | Coupling N/A C285 | Keyway Size (W x D) N/A 22 X 5.4 mm | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514454363 | Description N/A C285-HUB-90MMH7-25X5.4MMKW | Bore Size N/A 90.00 mm | Coupling N/A C285 | Keyway Size (W x D) N/A 25 x 5.4 mm | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 8.500 in215.90 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514454355 | Description N/A C295-HUB-70MMH7-20X4.9MMKW | Bore Size N/A 70.00 mm | Coupling N/A C295 | Keyway Size (W x D) N/A 20 x 4.9 mm | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 9.120 in231.65 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514447813 | Description N/A C295-HUB-75MMH7-20X4.9MMKW | Bore Size N/A 75.00 mm | Coupling N/A C295 | Keyway Size (W x D) N/A 20 x 4.9 mm | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 9.120 in231.65 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514458675 | Description N/A C295-HUB-80MMH7-22X5.4MMKW | Bore Size N/A 80.00 mm | Coupling N/A C295 | Keyway Size (W x D) N/A 22 X 5.4 mm | Length thru Bore N/A 3.75 in95.25 mm | Outside Diameter N/A 9.120 in231.65 mm |
CAD
N/A
|
Add To Cart
Request Quote |