68514462792
Description
N/A
C226-HUB-30MMH7-8X3.3MMKW
Bore Size
N/A
30.00 mm
Coupling
N/A
C226
Keyway Size (W x D)
N/A
8 X 3.3 mm
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD N/A
68514460243
Description
N/A
C226-HUB-35MMH7-10X3.3MMKW
Bore Size
N/A
35.00 mm
Coupling
N/A
C226
Keyway Size (W x D)
N/A
10 x 3.3 mm
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514445348
Description
N/A
C226-HUB-38MMH7-10X3.3MMKW
Bore Size
N/A
38.00 mm
Coupling
N/A
C226
Keyway Size (W x D)
N/A
10 x 3.3 mm
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514449379
Description
N/A
C226-HUB-40MMH7-12X3.3MMKW
Bore Size
N/A
40.00 mm
Coupling
N/A
C226
Keyway Size (W x D)
N/A
12 X 3.3 mm
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514452550
Description
N/A
C226-HUB-45MMH7-14X3.8MMKW
Bore Size
N/A
45.00 mm
Coupling
N/A
C226
Keyway Size (W x D)
N/A
14 X 3.8 mm
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514454288
Description
N/A
C226-HUB-48MMH7-14X3.8MMKW
Bore Size
N/A
48.00 mm
Coupling
N/A
C226
Keyway Size (W x D)
N/A
14 X 3.8 mm
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514458011
Description
N/A
C226-HUB-55MMH7-16X4.3MMKW
Bore Size
N/A
55.00 mm
Coupling
N/A
C226
Keyway Size (W x D)
N/A
16 x 4.3 mm
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
CAD
N/A
68514447386
Description
N/A
C276-HUB-35MMH7-10X3.3MMKW
Bore Size
N/A
35.00 mm
Coupling
N/A
C276
Keyway Size (W x D)
N/A
10 x 3.3 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514462160
Description
N/A
C276-HUB-38MMH7-10X3.3MMKW
Bore Size
N/A
38.00 mm
Coupling
N/A
C276
Keyway Size (W x D)
N/A
10 x 3.3 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514454037
Description
N/A
C276-HUB-40MMH7-12X3.3MMKW
Bore Size
N/A
40.00 mm
Coupling
N/A
C276
Keyway Size (W x D)
N/A
12 X 3.3 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514445219
Description
N/A
C276-HUB-42MMH7-12X3.3MMKW
Bore Size
N/A
42 mm
Coupling
N/A
C276
Keyway Size (W x D)
N/A
12 X 3.3 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514458444
Description
N/A
C276-HUB-55MMH7-16X4.3MMKW
Bore Size
N/A
55.00 mm
Coupling
N/A
C276
Keyway Size (W x D)
N/A
16 x 4.3 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514447265
Description
N/A
C276-HUB-60MMH7-18X4.4MMKW
Bore Size
N/A
60.00 mm
Coupling
N/A
C276
Keyway Size (W x D)
N/A
18 X 4.4 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514452008
Description
N/A
C276-HUB-65MMH7-18X4.4MMKW
Bore Size
N/A
65.00 mm
Coupling
N/A
C276
Keyway Size (W x D)
N/A
18 X 4.4 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514459032
Description
N/A
C276-HUB-70MMH7-20X4.9MMKW
Bore Size
N/A
70.00 mm
Coupling
N/A
C276
Keyway Size (W x D)
N/A
20 x 4.9 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
CAD
N/A
68514458265
Description
N/A
C280-HUB-45MMH7-14X3.8MMKW
Bore Size
N/A
45.00 mm
Coupling
N/A
C280
Keyway Size (W x D)
N/A
14 X 3.8 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514452205
Description
N/A
C280-HUB-48MMH7-14X3.8MMKW
Bore Size
N/A
48.00 mm
Coupling
N/A
C280
Keyway Size (W x D)
N/A
14 X 3.8 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514449012
Description
N/A
C280-HUB-55MMH7-16X4.3MMKW
Bore Size
N/A
55.00 mm
Coupling
N/A
C280
Keyway Size (W x D)
N/A
16 x 4.3 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514449378
Description
N/A
C280-HUB-60MMH7-18X4.4MMKW
Bore Size
N/A
60.00 mm
Coupling
N/A
C280
Keyway Size (W x D)
N/A
18 X 4.4 mm
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
CAD
N/A
68514456794
Description
N/A
C285-HUB-70MMH7-20X4.9MMKW
Bore Size
N/A
70.00 mm
Coupling
N/A
C285
Keyway Size (W x D)
N/A
20 x 4.9 mm
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514444487
Description
N/A
C285-HUB-80MMH7-22X5.4MMKW
Bore Size
N/A
80.00 mm
Coupling
N/A
C285
Keyway Size (W x D)
N/A
22 X 5.4 mm
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514454363
Description
N/A
C285-HUB-90MMH7-25X5.4MMKW
Bore Size
N/A
90.00 mm
Coupling
N/A
C285
Keyway Size (W x D)
N/A
25 x 5.4 mm
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
CAD
N/A
68514454355
Description
N/A
C295-HUB-70MMH7-20X4.9MMKW
Bore Size
N/A
70.00 mm
Coupling
N/A
C295
Keyway Size (W x D)
N/A
20 x 4.9 mm
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
9.120 in 231.65 mm
CAD
N/A
68514447813
Description
N/A
C295-HUB-75MMH7-20X4.9MMKW
Bore Size
N/A
75.00 mm
Coupling
N/A
C295
Keyway Size (W x D)
N/A
20 x 4.9 mm
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
9.120 in 231.65 mm
CAD
N/A
68514458675
Description
N/A
C295-HUB-80MMH7-22X5.4MMKW
Bore Size
N/A
80.00 mm
Coupling
N/A
C295
Keyway Size (W x D)
N/A
22 X 5.4 mm
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
9.120 in 231.65 mm
CAD
N/A
68514458676
Description
N/A
C2955-HUB-65MMH7-18X4.4MMKW
Bore Size
N/A
65.00 mm
Coupling
N/A
C2955
Keyway Size (W x D)
N/A
18 X 4.4 mm
Length thru Bore
N/A
4.250 in 107.95 mm
Outside Diameter
N/A
9.120 in 231.65 mm
CAD
N/A
68514458677
Description
N/A
C2955-HUB-70MMH7-20X4.9MMKW
Bore Size
N/A
70.00 mm
Coupling
N/A
C2955
Keyway Size (W x D)
N/A
20 x 4.9 mm
Length thru Bore
N/A
4.250 in 107.95 mm
Outside Diameter
N/A
9.120 in 231.65 mm
CAD
N/A
68514458678
Description
N/A
C2955-HUB-75MMH7-20X4.9MMKW
Bore Size
N/A
75.00 mm
Coupling
N/A
C2955
Keyway Size (W x D)
N/A
20 x 4.9 mm
Length thru Bore
N/A
4.250 in 107.95 mm
Outside Diameter
N/A
9.120 in 231.65 mm
CAD
N/A
68514458679
Description
N/A
C2955-HUB-80MMH7-22X5.4MMKW
Bore Size
N/A
80.00 mm
Coupling
N/A
C2955
Keyway Size (W x D)
N/A
22 X 5.4 mm
Length thru Bore
N/A
4.250 in 107.95 mm
Outside Diameter
N/A
9.120 in 231.65 mm
CAD
N/A
68514462695
Description
N/A
C2955-HUB-95MMH7-25X5.4MMKW
Bore Size
N/A
95.00 mm
Coupling
N/A
C2955
Keyway Size (W x D)
N/A
25 x 5.4 mm
Length thru Bore
N/A
4.250 in 107.95 mm
Outside Diameter
N/A
9.120 in 231.65 mm
CAD
N/A