Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    C Type Hubs with Rough Stock Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > C Type (Higher Torque) Components > C Type Hubs with Rough Stock Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

C Type Hubs with Rough Stock Bore

For CAD models and more information, click Directly on the part number below.


  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 6 of 6 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Coupling

Thread (Dimension T)

Length thru Bore

Outside Diameter

Max. Bore (Dimensions ID1/ID2)

CAD

68514440125 C226-HUB-7/8-RSB-NKW-N/SS 7/8 in C226 1/2-13 2.750 in
69.85
mm
5.150 in
130.81
mm
2.500 in
64.00
mm
68514440126 C276-HUB-7/8-RSB-NKW-N/SS 7/8 in C276 1/2-13 3.120 in
79.25
mm
6.180 in
156.97
mm
2.875 in
73
mm
68514426067 C280-HUB-1-1/4 RSB-NKW-NSS 1 1/4 in C280 1/2-13 3.120 in
79.25
mm
7.500 in
190.50
mm
3.000 in
76
mm
68514441036 C285-HUB-1-1/4-NKW-N/SS 1 1/4 in C285 5/8-11 3.75 in
95.25
mm
8.500 in
215.90
mm
4.000 in
102
mm
68514441037 C295-HUB-1-1/2-RSB-NKW-N/SS 1 1/2 in C295 5/8-11 3.75 in
95.25
mm
9.120 in
231.65
mm
3.500 in
89.00
mm
68514441038 C2955-HUB-1-3/4-RSB-NKW-N/SS 1 3/4 in C2955 5/8-11 4.250 in
107.95
mm
9.120 in
231.65
mm
4.000 in
102
mm
  Results 1 - 6 of 6 1 
<