68514440125
Description
N/A
C226-HUB-7/8-RSB-NKW-N/SS
Bore Size
N/A
7/8 in
Coupling
N/A
C226
Thread (Dimension T)
N/A
1/2-13
Length thru Bore
N/A
2.750 in 69.85 mm
Outside Diameter
N/A
5.150 in 130.81 mm
Max. Bore (Dimensions ID1/ID2)
N/A
2.500 in 64.00 mm
CAD
N/A
68514440126
Description
N/A
C276-HUB-7/8-RSB-NKW-N/SS
Bore Size
N/A
7/8 in
Coupling
N/A
C276
Thread (Dimension T)
N/A
1/2-13
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
6.180 in 156.97 mm
Max. Bore (Dimensions ID1/ID2)
N/A
2.875 in 73 mm
CAD
N/A
68514426067
Description
N/A
C280-HUB-1-1/4 RSB-NKW-NSS
Bore Size
N/A
1 1/4 in
Coupling
N/A
C280
Thread (Dimension T)
N/A
1/2-13
Length thru Bore
N/A
3.120 in 79.25 mm
Outside Diameter
N/A
7.500 in 190.50 mm
Max. Bore (Dimensions ID1/ID2)
N/A
3.000 in 76 mm
CAD
N/A
68514441036
Description
N/A
C285-HUB-1-1/4-NKW-N/SS
Bore Size
N/A
1 1/4 in
Coupling
N/A
C285
Thread (Dimension T)
N/A
5/8-11
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
8.500 in 215.90 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.000 in 102 mm
CAD
N/A
68514441037
Description
N/A
C295-HUB-1-1/2-RSB-NKW-N/SS
Bore Size
N/A
1 1/2 in
Coupling
N/A
C295
Thread (Dimension T)
N/A
5/8-11
Length thru Bore
N/A
3.75 in 95.25 mm
Outside Diameter
N/A
9.120 in 231.65 mm
Max. Bore (Dimensions ID1/ID2)
N/A
3.500 in 89.00 mm
CAD
N/A
68514441038
Description
N/A
C2955-HUB-1-3/4-RSB-NKW-N/SS
Bore Size
N/A
1 3/4 in
Coupling
N/A
C2955
Thread (Dimension T)
N/A
5/8-11
Length thru Bore
N/A
4.250 in 107.95 mm
Outside Diameter
N/A
9.120 in 231.65 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.000 in 102 mm
CAD
N/A