Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Height

Depth

Coupling Size

Quantity

Material

Weight

Sort by
N/A C2955 CUSHIONS BNZ SET OF 10 N/A 2.313 in N/A 0.750 in N/A C2955 N/A 10 N/A Bronze N/A 3.7 lb
N/A C2955 CUSHIONS HY SET OF 10 N/A 2.313 in N/A 0.750 in N/A C2955 N/A 10 N/A Hytrel® N/A 1.40 lb
N/A C2955 CUSHIONS SXB SET OF 10 N/A 2.313 in N/A 0.750 in N/A C2955 N/A 10 N/A SXB (NBR) N/A 1.40 lb
N/A C295 CUSHIONS BNZ SET OF 6 N/A 2.313 in N/A 0.750 in N/A C295 N/A 6 N/A Bronze N/A 3.30 lb
N/A C295 CUSHIONS HYTREL SET OF 6 N/A 2.313 in N/A 0.750 in N/A C295 N/A 6 N/A Hytrel® N/A 2.10 lb
N/A C295 CUSHIONS SXB SET OF 6 N/A 2.313 in N/A 0.750 in N/A C295 N/A 6 N/A SXB (NBR) N/A 2.10 lb
N/A C285 CUSHIONS HYTREL SET OF 6 N/A 2.250 in N/A 0.750 in N/A C285 N/A 6 N/A Hytrel® N/A 0.56 lb
N/A C285 CUSHIONS SXB SET OF 6 N/A 2.250 in N/A 0.750 in N/A C285 N/A 6 N/A SXB (NBR) N/A 0.70 lb
N/A C280 CUSHIONS HYTREL SET OF 6 N/A 1.875 in N/A 0.750 in N/A C280 N/A 6 N/A Hytrel® N/A 0.56 lb
N/A C280 CUSHIONS SXB SET OF 6 N/A 1.875 in N/A 0.750 in N/A C280 N/A 6 N/A SXB (NBR) N/A 0.56 lb
N/A C276 CUSHIONS HYTREL SET OF 6 N/A 1.563 in N/A 0.750 in N/A C276 N/A 6 N/A Hytrel® N/A 0.50 lb
N/A C276 CUSHIONS SXB SET OF 6 N/A 1.563 in N/A 0.750 in N/A C276 N/A 6 N/A SXB (NBR) N/A 0.50 lb
N/A C226 CUSHIONS HYTREL SET OF 6 N/A 1.313 in N/A 0.625 in N/A C226 N/A 6 N/A Hytrel® N/A 0.31 lb
N/A C226 CUSHIONS SXB SET OF 6 N/A 1.313 in N/A 0.625 in N/A C226 N/A 6 N/A SXB (NBR) N/A 0.31 lb
N/A C226 CUSHIONS BRONZE SET OF 6 N/A 1.313 in N/A 0.625 in N/A C226 N/A 6 N/A Bronze N/A 2.10 lb
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1