3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Part Number |
Description |
Inside Diameter (Dimension B) |
Coupling Size |
Material |
Depth |
Width |
---|---|---|---|---|---|---|
68514415361 | N/A H3067 COLLAR W/HARDWARE | N/A 10.000 in254.00 mm | N/A H3067 | N/A Steel | N/A 2.880 in | N/A 10.680 in |
68514415381 | N/A H3567 COLLAR W/HARDWARE | N/A 11.000 in279.40 mm | N/A H3567 | N/A Steel | N/A 3.380 in | N/A 11.680 in |
68514415411 | N/A H3667 COLLAR W/HARDWARE | N/A 12.000 in304.80 mm | N/A H3667 | N/A Steel | N/A 3.50 in | N/A 12.450 in |