Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
  • A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Coupling Size

Part Number

Description 

Rough Stock Bore

Coupling Size

Set Screw Size (Dimension T)

Length thru Bore

Outside Diameter

Dimension HD

CAD

N/A H3067-HUB-2-1/8-RSB-NKW-N/SS N/A 2 1/8 in N/A H3067 N/A No Setscrew N/A 4.750 in120.65 mm N/A 10.000 in254.00 mm N/A 7.000 in177.80 mm N/A CAD Icon (for items table)
N/A H3567-HUB-2-5/8-RSB-NKW-N/SS N/A 2 5/8 in N/A H3567 N/A No Setscrew N/A 5.000 in127.00 mm N/A 11.000 in279.40 mm N/A 7.750 in196.85 mm N/A CAD Icon (for items table)
N/A H3667-HUB-3"-RSB-NKW-N/SS N/A 3 in N/A H3667 N/A No Setscrew N/A 5.630 in143.00 mm N/A 12.000 in304.80 mm N/A 8.750 in222.25 mm N/A CAD Icon (for items table)
N/A H4067-HUB-3-1/4-RSB-NKW-N/SS N/A 3 1/4 in N/A H4067 N/A No Setscrew N/A 6.250 in158.75 mm N/A 13.250 in336.55 mm N/A 9.750 in247.65 mm N/A CAD Icon (for items table)
N/A H4567-HUB-3-1/2-RSB-NKW-N/SS N/A 3 1/2 in N/A H4567 N/A No Setscrew N/A 7.000 in177.80 mm N/A 14.500 in368.30 mm N/A 10.750 in273.05 mm N/A CAD Icon (for items table)
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1