Batch CAD Cart (0)
  • Cart is empty
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Height

Depth

Coupling Size

Quantity

Material

Weight

N/A H4567-CUSHION-HYTREL-SET OF 14 N/A 4.000 in N/A 3.000 in N/A H4567 N/A 14 N/A Hytrel® N/A 1.70 lb
N/A H4567-CUSHION-SXB-SET OF 14 N/A 4.000 in N/A 3.000 in N/A H4567 N/A 14 N/A SXB N/A 1.70 lb
N/A H4067-CUSHION-HYTREL-SET OF 14 N/A 3.375 in N/A 2.750 in N/A H4067 N/A 14 N/A Hytrel® N/A 1.45 lb
N/A H4067-CUSHION-SXB-SET OF 14 N/A 3.375 in N/A 2.750 in N/A H4067 N/A 14 N/A SXB N/A 1.45 lb
N/A H3667-CUSHION-HYTREL-SET OF 14 N/A 3.00 in N/A 2.500 in N/A H3667 N/A 14 N/A Hytrel® N/A 2.79 lb
N/A H3667-CUSHION-SXB-SET OF 14 N/A 3.00 in N/A 2.500 in N/A H3667 N/A 14 N/A SXB N/A 1.28 lb
N/A H3567-CUSHION-HYTREL-SET OF 14 N/A 2.500 in N/A 2.250 in N/A H3567 N/A 14 N/A Hytrel® N/A 1.40 lb
N/A H3567-CUSHION-SXB-SET OF 14 N/A 2.500 in N/A 2.250 in N/A H3567 N/A 14 N/A SXB N/A 1.40 lb
N/A H3067-CUSHION-HYTREL-SET OF 14 N/A 2.250 in N/A 2.000 in N/A H3067 N/A 14 N/A Hytrel® N/A 1.40 lb
N/A H3067-CUSHION-SXB-SET OF 14 N/A 2.250 in N/A 2.000 in N/A H3067 N/A 14 N/A SXB N/A 1.40 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1