Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Metric

For CAD models and more information, click Directly on the part number below.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 7 of 7 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

69790405210 1020/30/40-CVR HDWR-HZ MM 3.00 in 1.00 in 5.00 in Grid Steel 0.15 lb
69790405211 1050/60-CVR HDWR-HZ MM 3.00 in 1.00 in 5.00 in Grid Steel 0.20 lb
69790405212 1070/80/90-CVR HDWR-HZ MM 3.00 in 1.00 in 5.00 in Grid Steel 0.25 lb
69790405213 1100-CVR HDWR-HZ MM 3.00 in 1.00 in 5.00 in Grid Steel 0.40 lb N/A
69790405214 1120/30/40-CVR HDWR-HZ MM 3.00 in 1.00 in 5.00 in Grid Steel 0.50 lb
69790405429 1150/60/70-CVR HDWR-HZ MM 6.000 in 2.000 in 8.000 in Grid Steel 1.50 lb N/A
69790405430 1180-CVR HDWR-HZ MM 6.000 in 2.000 in 8.000 in Grid Steel 2.00 lb
  Results 1 - 7 of 7 1 
<