All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Imperial > View Items  

Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Imperial

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 17 of 17 1 

Part Number

Description 

Outside Diameter

Material

CAD

69790405349 1020-CVR/GRID ASSY-HZ IN 4.000 in
101.60
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405350 1030-CVR/GRID ASSY-HZ IN 4.380 in
111.25
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405351 1040-CVR/GRID ASSY-HZ IN 4.630 in
117.60
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405352 1050-CVR/GRID ASSY-HZ IN 5.440 in
138.18
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405353 1060-CVR/GRID ASSY-HZ IN 5.940 in
150.88
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405354 1070-CVR/GRID ASSY-HZ IN 6.380 in
162.05
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405355 1080-CVR/GRID ASSY-HZ IN 7.630 in
193.80
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405356 1090-CVR/GRID ASSY-HZ IN 7.630 in
193.80
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405357 1100-CVR/GRID ASSY-HZ IN 9.880 in
250.95
mm
Aluminum and Alloy Steel N/A
69790405358 1110-CVR/GRID ASSY-HZ IN 10.630 in
270.00
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405359 1120-CVR/GRID ASSY-HZ IN 12.130 in
308.10
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405360 1130-CVR/GRID ASSY-HZ IN 13.630 in
346.20
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405361 1140-CVR/GRID ASSY-HZ IN 15.130 in
384.30
mm
Aluminum and Alloy Steel CAD Icon (for items table)
69790405362 1150-CVR/GRID ASSY-HZ IN 17.840 in
453.14
mm
Aluminum and Alloy Steel N/A
69790405363 1160-CVR/GRID ASSY-HZ IN 19.740 in
501.40
mm
Aluminum and Alloy Steel N/A
69790405364 1170-CVR/GRID ASSY-HZ IN 22.300 in
566.42
mm
Aluminum and Alloy Steel N/A
69790405365 1180-CVR/GRID ASSY-HZ IN 24.800 in
629.92
mm
Aluminum and Alloy Steel N/A
  Results 1 - 17 of 17 1