Part Number | 
                        
                            Description | 
                        
                            Height | 
                        
                            Depth | 
                        
                            Width | 
                        
                            Outside Diameter | 
                        
                            Material | 
                        
                            Weight | 
                        
                            CAD | 
                                            Quantity | Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|
| 69790499254 | Description N/A 1190-GRID ONLY | Height N/A 22.150 in | Depth N/A 8.200 in | Width N/A 22.150 in | Outside Diameter N/A 22.150 in562.61 mm | Material N/A Alloy Steel | Weight N/A 12.70 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790499255 | Description N/A 1200-GRID ONLY | Height N/A 24.510 in | Depth N/A 8.600 in | Width N/A 24.510 in | Outside Diameter N/A 24.510 in622.55 mm | Material N/A Alloy Steel | Weight N/A 12.75 lb | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405259 | Description N/A 1170-GRID ONLY | Height N/A 18.070 in | Depth N/A 7.41 in | Width N/A 18.070 in | Outside Diameter N/A 18.070 in458.98 mm | Material N/A Alloy Steel | Weight N/A 12.60 lb | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  |