Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Tapered Components - Grid Only - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Tapered Components - Grid Only - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Tapered Components - Grid Only - Metric

For CAD models and more information, click Directly on the part number below.

  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 16 of 16 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405244 1020-GRID ONLY 2.250 in 1.690 in 2.250 in 2.250 in
57.15
mm
Alloy Steel 0.17 lb
69790405245 1030-GRID ONLY 2.630 in 1.750 in 2.630 in 2.630 in
66.80
mm
Alloy Steel 0.26 lb
69790405246 1040-GRID ONLY 2.940 in 1.810 in 2.940 in 2.940 in
74.68
mm
Alloy Steel 0.30 lb
69790405247 1050-GRID ONLY 3.560 in 2.190 in 3.560 in 3.560 in
90.42
mm
Alloy Steel 0.72 lb
69790405248 1060-GRID ONLY 4.080 in 2.250 in 4.080 in 4.080 in
103.63
mm
Alloy Steel 0.83 lb
69790405249 1070-GRID ONLY 4.500 in 2.380 in 4.500 in 4.50 in
114.30
mm
Alloy Steel 0.87 lb
69790405250 1080-GRID ONLY 5.560 in 3.190 in 5.560 in 5.560 in
141.22
mm
Alloy Steel 2.15 lb
69790405251 1090-GRID ONLY 6.310 in 3.440 in 6.310 in 6.310 in
160.27
mm
Alloy Steel 2.33 lb
69790405252 1100-GRID ONLY 7.410 in 4.38 in 7.41 in 7.410 in
188.21
mm
Alloy Steel 4.81 lb N/A
69790405253 1110-GRID ONLY 8.120 in 4.630 in 8.120 in 8.120 in
206.25
mm
Alloy Steel 5.48 lb
69790405254 1120-GRID ONLY 9.190 in 5.380 in 9.190 in 9.190 in
233.43
mm
Alloy Steel 10.16 lb
69790405255 1130-GRID ONLY 10.690 in 5.500 in 10.690 in 10.690 in
271.53
mm
Alloy Steel 12.06 lb
69790405256 1140-GRID ONLY 12.190 in 5.750 in 12.190 in 12.190 in
309.63
mm
Alloy Steel 14.68 lb
69790405257 1150-GRID ONLY 14.290 in 6.600 in 14.290 in 14.290 in
362.97
mm
Alloy Steel 8.73 lb N/A
69790405258 1160-GRID ONLY 16.100 in 7.010 in 16.100 in 16.100 in
408.94
mm
Alloy Steel 9.00 lb N/A
69790405260 1180-GRID ONLY 20.460 in 7.850 in 20.460 in 20.460 in
519.68
mm
Alloy Steel 12.65 lb
  Results 1 - 16 of 16 1 
<