Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790405244 | Description N/A 1020-GRID ONLY | Height N/A 2.250 in | Depth N/A 1.690 in | Width N/A 2.250 in | Outside Diameter N/A 2.250 in57.15 mm | Material N/A Alloy Steel | Weight N/A 0.17 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405245 | Description N/A 1030-GRID ONLY | Height N/A 2.630 in | Depth N/A 1.750 in | Width N/A 2.630 in | Outside Diameter N/A 2.630 in66.80 mm | Material N/A Alloy Steel | Weight N/A 0.26 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405246 | Description N/A 1040-GRID ONLY | Height N/A 2.940 in | Depth N/A 1.810 in | Width N/A 2.940 in | Outside Diameter N/A 2.940 in74.68 mm | Material N/A Alloy Steel | Weight N/A 0.30 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405247 | Description N/A 1050-GRID ONLY | Height N/A 3.560 in | Depth N/A 2.190 in | Width N/A 3.560 in | Outside Diameter N/A 3.560 in90.42 mm | Material N/A Alloy Steel | Weight N/A 0.72 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405248 | Description N/A 1060-GRID ONLY | Height N/A 4.080 in | Depth N/A 2.250 in | Width N/A 4.080 in | Outside Diameter N/A 4.080 in103.63 mm | Material N/A Alloy Steel | Weight N/A 0.83 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405249 | Description N/A 1070-GRID ONLY | Height N/A 4.500 in | Depth N/A 2.380 in | Width N/A 4.500 in | Outside Diameter N/A 4.50 in114.30 mm | Material N/A Alloy Steel | Weight N/A 0.87 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405250 | Description N/A 1080-GRID ONLY | Height N/A 5.560 in | Depth N/A 3.190 in | Width N/A 5.560 in | Outside Diameter N/A 5.560 in141.22 mm | Material N/A Alloy Steel | Weight N/A 2.15 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405251 | Description N/A 1090-GRID ONLY | Height N/A 6.310 in | Depth N/A 3.440 in | Width N/A 6.310 in | Outside Diameter N/A 6.310 in160.27 mm | Material N/A Alloy Steel | Weight N/A 2.33 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405252 | Description N/A 1100-GRID ONLY | Height N/A 7.410 in | Depth N/A 4.38 in | Width N/A 7.41 in | Outside Diameter N/A 7.410 in188.21 mm | Material N/A Alloy Steel | Weight N/A 4.81 lb | CAD N/A |
Add To Cart
Request Quote |
| 69790405253 | Description N/A 1110-GRID ONLY | Height N/A 8.120 in | Depth N/A 4.630 in | Width N/A 8.120 in | Outside Diameter N/A 8.120 in206.25 mm | Material N/A Alloy Steel | Weight N/A 5.48 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405254 | Description N/A 1120-GRID ONLY | Height N/A 9.190 in | Depth N/A 5.380 in | Width N/A 9.190 in | Outside Diameter N/A 9.190 in233.43 mm | Material N/A Alloy Steel | Weight N/A 10.16 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405255 | Description N/A 1130-GRID ONLY | Height N/A 10.690 in | Depth N/A 5.500 in | Width N/A 10.690 in | Outside Diameter N/A 10.690 in271.53 mm | Material N/A Alloy Steel | Weight N/A 12.06 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405256 | Description N/A 1140-GRID ONLY | Height N/A 12.190 in | Depth N/A 5.750 in | Width N/A 12.190 in | Outside Diameter N/A 12.190 in309.63 mm | Material N/A Alloy Steel | Weight N/A 14.68 lb |
CAD
N/A |
Add To Cart
Request Quote |
| 69790405257 | Description N/A 1150-GRID ONLY | Height N/A 14.290 in | Depth N/A 6.600 in | Width N/A 14.290 in | Outside Diameter N/A 14.290 in362.97 mm | Material N/A Alloy Steel | Weight N/A 8.73 lb | CAD N/A |
Add To Cart
Request Quote |
| 69790405258 | Description N/A 1160-GRID ONLY | Height N/A 16.100 in | Depth N/A 7.010 in | Width N/A 16.100 in | Outside Diameter N/A 16.100 in408.94 mm | Material N/A Alloy Steel | Weight N/A 9.00 lb | CAD N/A |
Add To Cart
Request Quote |
| 69790405260 | Description N/A 1180-GRID ONLY | Height N/A 20.460 in | Depth N/A 7.850 in | Width N/A 20.460 in | Outside Diameter N/A 20.460 in519.68 mm | Material N/A Alloy Steel | Weight N/A 12.65 lb |
CAD
N/A |
Add To Cart
Request Quote |