All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial > View Items  

Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 6 of 6 1 

Part Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

69790405433 1020/30/40-CVR HDWR-HZ IN 3.00 in 1.00 in 5.00 in Grid Steel 0.15 lb CAD Icon (for items table)
69790405435 1070/80/90-CVR HDWR-HZ IN 3.00 in 1.00 in 5.00 in Grid Steel 0.19 lb CAD Icon (for items table)
69790405436 1110-CVR HDWR-HZ IN 3.00 in 1.00 in 5.00 in Grid Steel 0.28 lb CAD Icon (for items table)
69790405437 1120/30/40-CVR HDWR-HZ IN 3.00 in 1.00 in 5.00 in Grid Steel 0.56 lb CAD Icon (for items table)
69790405438 1150/60/70-CVR HDWR-HZ IN 6.000 in 2.000 in 8.000 in Grid Steel 1.50 lb CAD Icon (for items table)
69790405439 1180-CVR HDWR-HZ IN 6.000 in 2.000 in 8.000 in Grid Steel 2.00 lb CAD Icon (for items table)
  Results 1 - 6 of 6 1