Part Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
69790405433 | Description N/A 1020/30/40-CVR HDWR-HZ IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.15 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
69790405435 | Description N/A 1070/80/90-CVR HDWR-HZ IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.19 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
69790405436 | Description N/A 1110-CVR HDWR-HZ IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.28 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
69790405437 | Description N/A 1120/30/40-CVR HDWR-HZ IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.56 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
69790405438 | Description N/A 1150/60/70-CVR HDWR-HZ IN | Height N/A 6.000 in | Depth N/A 2.000 in | Width N/A 8.000 in | Type N/A Grid | Material N/A Steel | Weight N/A 1.50 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |
69790405439 | Description N/A 1180-CVR HDWR-HZ IN | Height N/A 6.000 in | Depth N/A 2.000 in | Width N/A 8.000 in | Type N/A Grid | Material N/A Steel | Weight N/A 2.00 lb |
CAD
N/A ![]() |
Add To Cart
Request Quote |