All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Straight Components - Seal Kit, Horizontal Style - Metric > View Items  

Grid Coupling Straight Components - Seal Kit, Horizontal Style - Metric

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Width

Depth

Height

Cubic inches

Material

Weight

CAD

69790410557 1190-SEAL KIT-HORIZONTAL 14.000 in 1.500 in 17.000 in 357.00000 in³ Buna-N 1.00 lb CAD Icon (for items table)
69790410561 1200-SEAL KIT-HORIZONTAL 14.000 in 1.500 in 17.000 in 357.00000 in³ Buna-N 1.06 lb CAD Icon (for items table)
  Results 1 - 2 of 2 1