Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 69790405273 | Description N/A 1020-CVR SET 2PC-HZ IN | Height N/A 4.000 in | Depth N/A 2.630 in | Width N/A 4.000 in | Outside Diameter N/A 4.000 in101.60 mm | Material N/A Aluminum | Weight N/A 1.25 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405274 | Description N/A 1030-CVR SET 2PC-HZ IN | Height N/A 4.380 in | Depth N/A 2.690 in | Width N/A 4.380 in | Outside Diameter N/A 4.380 in111.25 mm | Material N/A Aluminum | Weight N/A 1.98 lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405275 | Description N/A 1040-CVR SET 2PC-HZ IN | Height N/A 4.630 in | Depth N/A 2.750 in | Width N/A 4.630 in | Outside Diameter N/A 4.630 in117.60 mm | Material N/A Aluminum | Weight N/A 2.09 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405276 | Description N/A 1050-CVR SET 2PC-HZ IN | Height N/A 5.440 in | Depth N/A 3.130 in | Width N/A 5.440 in | Outside Diameter N/A 5.440 in138.18 mm | Material N/A Aluminum | Weight N/A 2.93 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405277 | Description N/A 1060-CVR SET 2PC-HZ IN | Height N/A 5.940 in | Depth N/A 3.630 in | Width N/A 5.940 in | Outside Diameter N/A 5.940 in150.88 mm | Material N/A Aluminum | Weight N/A 3.89 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405278 | Description N/A 1070-CVR SET 2PC-HZ IN | Height N/A 6.38 in | Depth N/A 3.750 in | Width N/A 6.380 in | Outside Diameter N/A 6.380 in162.05 mm | Material N/A Aluminum | Weight N/A 4.67 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405279 | Description N/A 1080-CVR SET 2PC-HZ IN | Height N/A 7.630 in | Depth N/A 4.560 in | Width N/A 7.630 in | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum | Weight N/A 7.19 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405280 | Description N/A 1090-CVR SET 2PC-HZ IN | Height N/A 7.630 in | Depth N/A 4.810 in | Width N/A 7.630 in | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum | Weight N/A 8.15 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405281 | Description N/A 1100-CVR SET 2PC-HZ IN | Height N/A 9.880 in | Depth N/A 6.130 in | Width N/A 9.880 in | Outside Diameter N/A 9.880 in250.95 mm | Material N/A Aluminum | Weight N/A 12.50 lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405282 | Description N/A 1110-CVR SET 2PC-HZ IN | Height N/A 10.630 in | Depth N/A 6.360 in | Width N/A 10.630 in | Outside Diameter N/A 10.630 in270.00 mm | Material N/A Aluminum | Weight N/A 14.83 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405283 | Description N/A 1120-CVR SET 2PC-HZ IN | Height N/A 12.130 in | Depth N/A 7.550 in | Width N/A 12.130 in | Outside Diameter N/A 12.130 in308.10 mm | Material N/A Aluminum | Weight N/A 22.32 lb |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405284 | Description N/A 1130-CVR SET 2PC-HZ IN | Height N/A 13.620 in | Depth N/A 7.680 in | Width N/A 13.620 in | Outside Diameter N/A 13.62 in346.00 mm | Material N/A Aluminum | Weight N/A 27.38 lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405285 | Description N/A 1140-CVR SET 2PC-HZ IN | Height N/A 15.120 in | Depth N/A 7.910 in | Width N/A 15.120 in | Outside Diameter N/A 15.120 in348.00 mm | Material N/A Aluminum | Weight N/A 29.64 lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405286 | Description N/A 1150-CVR SET 2PC-HZ IN | Height N/A 17.840 in | Depth N/A 10.690 in | Width N/A 17.840 in | Outside Diameter N/A 17.840 in453.10 mm | Material N/A Aluminum | Weight N/A 56 lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405287 | Description N/A 1160-CVR SET 2PC-HZ IN | Height N/A 19.740 in | Depth N/A 10.960 in | Width N/A 19.740 in | Outside Diameter N/A 19.740 in501.40 mm | Material N/A Aluminum | Weight N/A 57 lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405288 | Description N/A 1170-CVR SET 2PC-HZ IN | Height N/A 22.300 in | Depth N/A 12.100 in | Width N/A 22.300 in | Outside Diameter N/A 22.300 in566.40 mm | Material N/A Aluminum | Weight N/A 81 lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405289 | Description N/A 1180-CVR SET 2PC-HZ IN | Height N/A 24.800 in | Depth N/A 12.640 in | Width N/A 24.800 in | Outside Diameter N/A 24.800 in629.90 mm | Material N/A Aluminum | Weight N/A 89.75 lb | CAD N/A |
Add To Cart
Request Quote |