COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

Quantity Add To Cart/Request Quote
N/A BHN-56-24-A-HV-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm Add To Cart
Request Quote
N/A BHN-56-24-A-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm Add To Cart
Request Quote
N/A BHN-56-24-B-H-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.180 in106.17 mm N/A 4.200 in106.68 mm Add To Cart
Request Quote
N/A BHN-56-24-B-H-L=5.00 N/A 5.000 in127.00 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.930 in99.82 mm N/A 4.200 in106.68 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=6.00 N/A 6.000 in152.40 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.250 in133.35 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=5.81 N/A 5.810 in147.57 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=7.00 N/A 7.000 in177.80 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=6.81 N/A 6.810 in172.97 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=6.00 N/A 6.000 in152.40 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.250 in133.35 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=5.81 N/A 5.810 in147.57 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=5.25 N/A 5.250 in133.35 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=7.00 N/A 7.000 in177.80 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=6.81 N/A 6.810 in172.97 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1