COMPANY HEADER
CAD (0)
  • Cart is empty
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

XM Face to Face (in)

XM Face to Face (mm)

Pump Flange

Frame Size

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

Add To Cart/Request Quote
N/A BHN-56-24-A-HV-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm Add To Cart
Request Quote
N/A BHN-56-24-A-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm Add To Cart
Request Quote
N/A BHN-56-24-B-H-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.180 in106.17 mm N/A 4.200 in106.68 mm Add To Cart
Request Quote
N/A BHN-56-24-B-H-L=5.00 N/A 5.000 in127.00 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.930 in99.82 mm N/A 4.200 in106.68 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=6.00 N/A 6.000 in152.40 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.250 in133.35 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=5.81 N/A 5.810 in147.57 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=7.00 N/A 7.000 in177.80 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-B-H-L=6.81 N/A 6.810 in172.97 mm N/A SAE B N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=6.00 N/A 6.000 in152.40 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.250 in133.35 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=5.81 N/A 5.810 in147.57 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=5.25 N/A 5.250 in133.35 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=7.00 N/A 7.000 in177.80 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
N/A BHN-182-24-C-H-L=6.81 N/A 6.810 in172.97 mm N/A SAE C N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm Add To Cart
Request Quote
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1