All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Hydraulic Parts Catalog
>
Pump/Motor Mounts
>
Horizontal Pump/Motor Mounts - A2/B4 and S4 Pump Flanges
>
View Items
Horizontal Pump/Motor Mounts - A2/B4 and S4 Pump Flanges
Check up to five results to perform an action.
Horizontal Pump/Motor Mounts
Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Pump/Motor Mount Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
1
Part Number
Description
XM Face to Face
Pump Flange
Frame Size
Outside Diameter BD
Dimension CL
Dimension Z
84527105243
BHN-56-24-100AB-H-L=5.25
5.250
in
133.35
mm
100 A2/B4
56C, 143TC / 145TC
6.810
in
172.97
mm
4.180
in
106.17
mm
4.200
in
106.68
mm
84527105242
BHN-56-24-100AB-H-L=5.00
5.000
in
127.00
mm
100 A2/B4
56C, 143TC / 145TC
6.810
in
172.97
mm
3.930
in
99.82
mm
4.200
in
106.68
mm
84527105164
BHN-182-24-125AB-H-L=6.00
6.000
in
152.40
mm
125 A2/B4
182TC - 256TC
9.000
in
228.60
mm
5.250
in
133.35
mm
5.000
in
127.00
mm
84527105172
BHN-182-24-125AB-H-L=7.00
7.000
in
177.80
mm
125 A2/B4
182TC - 256TC
9.000
in
228.60
mm
6.250
in
158.75
mm
5.000
in
127.00
mm
84527105168
BHN-182-24-125AB-H-L=6.81
6.810
in
172.97
mm
125 A2/B4
182TC - 256TC
9.000
in
228.60
mm
6.060
in
153.92
mm
5.000
in
127.00
mm
84527105160
BHN-182-24-125AB-H-L=5.81
5.810
in
147.57
mm
125 A2/B4
182TC - 256TC
9.000
in
228.60
mm
5.060
in
128.52
mm
5.000
in
127.00
mm
84527105156
BHN-182-24-125AB-H-L=5.25
5.250
in
133.35
mm
125 A2/B4
182TC - 256TC
9.000
in
228.60
mm
4.500
in
114.30
mm
5.000
in
127.00
mm
84527105159
BHN-182-24-100AB-H-L=5.81
5.810
in
147.57
mm
100 A2/B4
182TC - 256TC
9.000
in
228.60
mm
5.060
in
128.52
mm
5.000
in
127.00
mm
84527105155
BHN-182-24-100AB-H-L=5.25
5.250
in
133.35
mm
100 A2/B4
182TC - 256TC
9.000
in
228.60
mm
4.500
in
114.30
mm
5.000
in
127.00
mm
84527105171
BHN-182-24-100AB-H-L=7.00
7.000
in
177.80
mm
100 A2/B4
182TC - 256TC
9.000
in
228.60
mm
6.250
in
158.75
mm
5.000
in
127.00
mm
84527105167
BHN-182-24-100AB-H-L=6.81
6.810
in
172.97
mm
100 A2/B4
182TC - 256TC
9.000
in
228.60
mm
6.060
in
153.92
mm
5.000
in
127.00
mm
84527105163
BHN-182-24-100AB-H-L=6.00
6.000
in
152.40
mm
100 A2/B4
182TC - 256TC
9.000
in
228.60
mm
5.250
in
133.35
mm
5.000
in
127.00
mm
Results 1 - 12 of 12
1