Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 84527105243 | Description N/A BHN-56-24-100AB-H-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A 100 A2/B4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.180 in106.17 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105242 | Description N/A BHN-56-24-100AB-H-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A 100 A2/B4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.930 in99.82 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105164 | Description N/A BHN-182-24-125AB-H-L=6.00 | XM Face to Face N/A 6.000 in152.40 mm | Pump Flange N/A 125 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 5.250 in133.35 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105172 | Description N/A BHN-182-24-125AB-H-L=7.00 | XM Face to Face N/A 7.000 in177.80 mm | Pump Flange N/A 125 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 6.250 in158.75 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105168 | Description N/A BHN-182-24-125AB-H-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A 125 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105160 | Description N/A BHN-182-24-125AB-H-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A 125 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105156 | Description N/A BHN-182-24-125AB-H-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A 125 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 4.500 in114.30 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105159 | Description N/A BHN-182-24-100AB-H-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A 100 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105155 | Description N/A BHN-182-24-100AB-H-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A 100 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 4.500 in114.30 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105171 | Description N/A BHN-182-24-100AB-H-L=7.00 | XM Face to Face N/A 7.000 in177.80 mm | Pump Flange N/A 100 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 6.250 in158.75 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105167 | Description N/A BHN-182-24-100AB-H-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A 100 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |
| 84527105163 | Description N/A BHN-182-24-100AB-H-L=6.00 | XM Face to Face N/A 6.000 in152.40 mm | Pump Flange N/A 100 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 5.250 in133.35 mm | Dimension Z N/A 5.000 in127.00 mm |
Add To Cart
Request Quote |