All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Hydraulic Parts Catalog
>
Pump/Motor Mounts
>
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
>
View Items
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Check up to five results to perform an action.
Vertical Pump/Motor Mounts
Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Pump/Motor Mount Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 25 of 38
1
2
Part Number
Description
XM Face to Face
Pump Flange
Frame Size
Outside Diameter BD
Dimension CL
Dimension Z
84527105195
BHN-56-04-4F17-V2-L=5.25
5.250
in
133.35
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
4.560
in
115.82
mm
4.200
in
106.68
mm
84527105178
BHN-56-04-4F17-V2-L=4.25
4.250
in
107.95
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
3.560
in
90.42
mm
4.200
in
106.68
mm
84527105173
BHN-56-04-4F17-V2-L=3.50
3.500
in
88.90
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
2.810
in
71.37
mm
4.200
in
106.68
mm
84527105143
BHN-56-02-AA-HV-L=5.25
5.250
in
133.35
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
4.560
in
115.82
mm
4.200
in
106.68
mm
84527105188
BHN-56-04-4F17-V2-L=5.00
5.000
in
127.00
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
4.310
in
109.47
mm
4.200
in
106.68
mm
84527105183
BHN-56-04-4F17-V2-L=4.50
4.500
in
114.30
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
3.81
in
96.77
mm
4.200
in
106.68
mm
84527105225
BHN-182-04-4F17-V3-L=6.81
6.810
in
172.97
mm
USA4F17
182TC - 256TC
11.500
in
292.10
mm
6.060
in
153.92
mm
5.000
in
127.00
mm
84527105216
BHN-182-04-4F17-V3-L=5.81
5.810
in
147.57
mm
USA4F17
182TC - 256TC
11.500
in
292.10
mm
5.060
in
128.52
mm
5.000
in
127.00
mm
84527105207
BHN-182-04-4F17-V3-L=5.25
5.250
in
133.35
mm
USA4F17
182TC - 256TC
11.500
in
292.10
mm
4.310
in
109.47
mm
5.000
in
127.00
mm
84527105202
BHN-182-04-4F17-V3-L=5.00
5.000
in
127.00
mm
USA4F17
182TC - 256TC
11.500
in
292.10
mm
4.310
in
109.47
mm
5.000
in
127.00
mm
84527105184
BHN-56-02-AA-V2-L=4.50
4.500
in
114.30
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
3.81
in
96.77
mm
4.200
in
106.68
mm
84527105179
BHN-56-02-AA-V2-L=4.25
4.250
in
107.95
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
3.560
in
90.42
mm
4.200
in
106.68
mm
84527105196
BHN-56-02-AA-V2-L=5.25
5.250
in
133.35
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
4.560
in
115.82
mm
4.200
in
106.68
mm
84527105189
BHN-56-02-AA-V2-L=5.00
5.000
in
127.00
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
4.310
in
109.47
mm
4.200
in
106.68
mm
84527105174
BHN-56-02-AA-V2-L=3.50
3.500
in
88.90
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
2.810
in
71.37
mm
4.200
in
106.68
mm
84527105226
BHN-182-02-AA-V3-L=6.81
6.810
in
172.97
mm
SAE AA
182TC - 256TC
11.500
in
292.10
mm
6.060
in
153.92
mm
5.000
in
127.00
mm
84527105217
BHN-182-02-AA-V3-L=5.81
5.810
in
147.57
mm
SAE AA
182TC - 256TC
11.500
in
292.10
mm
5.060
in
128.52
mm
5.000
in
127.00
mm
84527105208
BHN-182-02-AA-V3-L=5.25
5.250
in
133.35
mm
SAE AA
182TC - 256TC
11.500
in
292.10
mm
4.310
in
109.47
mm
5.000
in
127.00
mm
84527105203
BHN-182-02-AA-V3-L=5.00
5.000
in
127.00
mm
SAE AA
182TC - 256TC
11.500
in
292.10
mm
4.310
in
109.47
mm
5.000
in
127.00
mm
84527105185
BHN-56-24-A-V2-L=4.50
4.500
in
114.30
mm
SAE A
56C, 143TC / 145TC
6.810
in
172.97
mm
3.81
in
96.77
mm
4.200
in
106.68
mm
84527105180
BHN-56-24-A-V2-L=4.25
4.250
in
107.95
mm
SAE A
56C, 143TC / 145TC
6.810
in
172.97
mm
3.560
in
90.42
mm
4.200
in
106.68
mm
84527105175
BHN-56-24-A-V2-L=3.50
3.500
in
88.90
mm
SAE A
56C, 143TC / 145TC
6.810
in
172.97
mm
2.810
in
71.37
mm
4.200
in
106.68
mm
84527105197
BHN-56-24-A-V2-L=5.25
5.250
in
133.35
mm
SAE A
56C, 143TC / 145TC
6.810
in
172.97
mm
4.560
in
115.82
mm
4.200
in
106.68
mm
84527105190
BHN-56-24-A-V2-L=5.00
5.000
in
127.00
mm
SAE A
56C, 143TC / 145TC
6.810
in
172.97
mm
4.310
in
109.47
mm
4.200
in
106.68
mm
84527105218
BHN-182-24-A-V3-L=5.81
5.810
in
147.57
mm
SAE A
182TC - 256TC
11.500
in
292.10
mm
5.060
in
128.52
mm
5.000
in
127.00
mm
Results 1 - 25 of 38
1
2