Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Vertical Pump/Motor Mounts
    Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
1 - 38 of 38 | Results Per Page | View | Unit of Measure
1 
Clear Filter

XM Face to Face (in)

XM Face to Face (mm)

Pump Flange

Frame Size

Part Number

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

BHN-56-04-4F17-V2-L=5.25 N/A 5.250 in133.35 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
BHN-56-04-4F17-V2-L=4.25 N/A 4.250 in107.95 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
BHN-56-04-4F17-V2-L=3.50 N/A 3.500 in88.90 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
BHN-56-02-AA-HV-L=5.25 N/A 5.250 in133.35 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
BHN-56-04-4F17-V2-L=5.00 N/A 5.000 in127.00 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
BHN-56-04-4F17-V2-L=4.50 N/A 4.500 in114.30 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
BHN-182-04-4F17-V3-L=6.81 N/A 6.810 in172.97 mm N/A USA4F17 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
BHN-182-04-4F17-V3-L=5.81 N/A 5.810 in147.57 mm N/A USA4F17 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
BHN-182-04-4F17-V3-L=5.25 N/A 5.250 in133.35 mm N/A USA4F17 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
BHN-182-04-4F17-V3-L=5.00 N/A 5.000 in127.00 mm N/A USA4F17 N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
BHN-56-02-AA-V2-L=4.50 N/A 4.500 in114.30 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
BHN-56-02-AA-V2-L=4.25 N/A 4.250 in107.95 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
BHN-56-02-AA-V2-L=5.25 N/A 5.250 in133.35 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
BHN-56-02-AA-V2-L=5.00 N/A 5.000 in127.00 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
BHN-56-02-AA-V2-L=3.50 N/A 3.500 in88.90 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
BHN-182-02-AA-V3-L=6.81 N/A 6.810 in172.97 mm N/A SAE AA N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
BHN-182-02-AA-V3-L=5.81 N/A 5.810 in147.57 mm N/A SAE AA N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
BHN-182-02-AA-V3-L=5.25 N/A 5.250 in133.35 mm N/A SAE AA N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
BHN-182-02-AA-V3-L=5.00 N/A 5.000 in127.00 mm N/A SAE AA N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
BHN-56-24-A-V2-L=4.50 N/A 4.500 in114.30 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 4.200 in106.68 mm
BHN-56-24-A-V2-L=4.25 N/A 4.250 in107.95 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 4.200 in106.68 mm
BHN-56-24-A-V2-L=3.50 N/A 3.500 in88.90 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 4.200 in106.68 mm
BHN-56-24-A-V2-L=5.25 N/A 5.250 in133.35 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 4.200 in106.68 mm
BHN-56-24-A-V2-L=5.00 N/A 5.000 in127.00 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 4.200 in106.68 mm
BHN-182-24-A-V3-L=5.81 N/A 5.810 in147.57 mm N/A SAE A N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
BHN-182-24-A-V3-L=5.25 N/A 5.250 in133.35 mm N/A SAE A N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
BHN-182-24-A-V3-L=5.00 N/A 5.000 in127.00 mm N/A SAE A N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.310 in109.47 mm N/A 5.000 in127.00 mm
BHN-182-24-A-V3-L=6.81 N/A 6.810 in172.97 mm N/A SAE A N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
BHN-56-24-B-V2-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.180 in106.17 mm N/A 4.200 in106.68 mm
BHN-56-24-B-V2-L=5.00 N/A 5.000 in127.00 mm N/A SAE B N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.930 in99.82 mm N/A 4.200 in106.68 mm
BHN-182-24-B-V3-L=5.81 N/A 5.810 in147.57 mm N/A SAE B N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
BHN-182-24-B-V3-L=5.25 N/A 5.250 in133.35 mm N/A SAE B N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm
BHN-182-24-B-V3-L=7.00 N/A 7.000 in177.80 mm N/A SAE B N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm
BHN-182-24-B-V3-L=6.81 N/A 6.810 in172.97 mm N/A SAE B N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
BHN-182-24-C-V3-L=5.81 N/A 5.810 in147.57 mm N/A SAE C N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 5.060 in128.52 mm N/A 5.000 in127.00 mm
BHN-182-24-C-V3-L=5.25 N/A 5.250 in133.35 mm N/A SAE C N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 4.500 in114.30 mm N/A 5.000 in127.00 mm
BHN-182-24-C-V3-L=7.00 N/A 7.000 in177.80 mm N/A SAE C N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.250 in158.75 mm N/A 5.000 in127.00 mm
BHN-182-24-C-V3-L=6.81 N/A 6.810 in172.97 mm N/A SAE C N/A 182TC - 256TC N/A 11.500 in292.10 mm N/A 6.060 in153.92 mm N/A 5.000 in127.00 mm
1 - 38 of 38 | Results Per Page | View | Unit of Measure
1