All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Pump/Motor Mounts > Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges > View Items  

Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges

Check up to five results to perform an action.


Vertical Pump/Motor Mounts
    Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Pump/Motor Mount Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 25 of 28 1 2 

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Dimension Z

84527105186 BHN-56-24-80AB-V2-L=4.50 4.500 in
114.30
mm
80 A2/B4 56C, 143TC / 145TC 6.810 in
172.97
mm
3.81 in
96.77
mm
4.200 in
106.68
mm
84527105181 BHN-56-24-80AB-V2-L=4.25 4.250 in
107.95
mm
80 A2/B4 56C, 143TC / 145TC 6.810 in
172.97
mm
3.560 in
90.42
mm
4.200 in
106.68
mm
84527105176 BHN-56-24-80AB-V2-L=3.50 3.500 in
88.90
mm
80 A2/B4 56C, 143TC / 145TC 6.810 in
172.97
mm
2.810 in
71.37
mm
4.200 in
106.68
mm
84527105187 BHN-56-04-80S-V2-L=4.50 4.500 in
114.30
mm
80 S4 56C, 143TC / 145TC 6.810 in
172.97
mm
3.81 in
96.77
mm
4.200 in
106.68
mm
84527105182 BHN-56-04-80S-V2-L=4.25 4.250 in
107.95
mm
80 S4 56C, 143TC / 145TC 6.810 in
172.97
mm
3.560 in
90.42
mm
4.200 in
106.68
mm
84527105177 BHN-56-04-80S-V2-L=3.50 3.500 in
88.90
mm
80 S4 56C, 143TC / 145TC 6.810 in
172.97
mm
2.810 in
71.37
mm
4.200 in
106.68
mm
84527105199 BHN-56-24-80AB-V2-L=5.25 5.250 in
133.35
mm
80 A2/B4 56C, 143TC / 145TC 6.810 in
172.97
mm
4.560 in
115.82
mm
4.200 in
106.68
mm
84527105192 BHN-56-24-80AB-V2-L=5.00 5.000 in
127.00
mm
80 A2/B4 56C, 143TC / 145TC 6.810 in
172.97
mm
4.310 in
109.47
mm
4.200 in
106.68
mm
84527105201 BHN-56-24-100AB-V2-L=5.25 5.250 in
133.35
mm
100 A2/B4 56C, 143TC / 145TC 6.810 in
172.97
mm
4.180 in
106.17
mm
4.200 in
106.68
mm
84527105194 BHN-56-24-100AB-V2-L=5.00 5.000 in
127.00
mm
100 A2/B4 56C, 143TC / 145TC 6.810 in
172.97
mm
3.930 in
99.82
mm
4.200 in
106.68
mm
84527105200 BHN-56-04-80S-V2-L=5.25 5.250 in
133.35
mm
80 S4 56C, 143TC / 145TC 6.810 in
172.97
mm
4.560 in
115.82
mm
4.200 in
106.68
mm
84527105193 BHN-56-04-80S-V2-L=5.00 5.000 in
127.00
mm
80 S4 56C, 143TC / 145TC 6.810 in
172.97
mm
4.310 in
109.47
mm
4.200 in
106.68
mm
84527105221 BHN-182-24-80AB-V3-L=5.81 5.810 in
147.57
mm
80 A2/B4 182TC - 256TC 11.500 in
292.10
mm
5.060 in
128.52
mm
5.000 in
127.00
mm
84527105212 BHN-182-24-80AB-V3-L=5.25 5.250 in
133.35
mm
80 A2/B4 182TC - 256TC 11.500 in
292.10
mm
4.310 in
109.47
mm
5.000 in
127.00
mm
84527105205 BHN-182-24-80AB-V3-L=5.00 5.000 in
127.00
mm
80 A2/B4 182TC - 256TC 11.500 in
292.10
mm
4.310 in
109.47
mm
5.000 in
127.00
mm
84527105224 BHN-182-24-125AB-V3-L=5.81 5.810 in
147.57
mm
125 A2/B4 182TC - 256TC 11.500 in
292.10
mm
5.060 in
128.52
mm
5.000 in
127.00
mm
84527105215 BHN-182-24-125AB-V3-L=5.25 5.250 in
133.35
mm
125 A2/B4 182TC - 256TC 11.500 in
292.10
mm
4.500 in
114.30
mm
5.000 in
127.00
mm
84527105230 BHN-182-24-80AB-V3-L=6.81 6.810 in
172.97
mm
80 A2/B4 182TC - 256TC 11.500 in
292.10
mm
6.060 in
153.92
mm
5.000 in
127.00
mm
84527105237 BHN-182-24-125AB-V3-L=7.00 7.000 in
177.80
mm
125 A2/B4 182TC - 256TC 11.500 in
292.10
mm
6.250 in
158.75
mm
5.000 in
127.00
mm
84527105233 BHN-182-24-125AB-V3-L=6.81 6.810 in
172.97
mm
125 A2/B4 182TC - 256TC 11.500 in
292.10
mm
6.060 in
153.92
mm
5.000 in
127.00
mm
84527105236 BHN-182-24-100AB-V3-L=7.00 7.000 in
177.80
mm
100 A2/B4 182TC - 256TC 11.500 in
292.10
mm
6.250 in
158.75
mm
5.000 in
127.00
mm
84527105232 BHN-182-24-100AB-V3-L=6.81 6.810 in
172.97
mm
100 A2/B4 182TC - 256TC 11.500 in
292.10
mm
6.060 in
153.92
mm
5.000 in
127.00
mm
84527105223 BHN-182-24-100AB-V3-L=5.81 5.810 in
147.57
mm
100 A2/B4 182TC - 256TC 11.500 in
292.10
mm
5.060 in
128.52
mm
5.000 in
127.00
mm
84527105214 BHN-182-24-100AB-V3-L=5.25 5.250 in
133.35
mm
100 A2/B4 182TC - 256TC 11.500 in
292.10
mm
4.500 in
114.30
mm
5.000 in
127.00
mm
84527105231 BHN-182-04-80S-V3-L=6.81 6.810 in
172.97
mm
80 S4 182TC - 256TC 11.500 in
292.10
mm
6.060 in
153.92
mm
5.000 in
127.00
mm
  Results 1 - 25 of 28 1 2