All Product Types > INDUSTRIAL MOTION PRODUCTS > Hydraulic Parts Catalog > Pump/Motor Mounts > Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges > View Items  

Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges

Check up to five results to perform an action.


Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Pump/Motor Mount Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 25 of 39 1 2 

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Pilot Size (Dimension XAK)

84527105131 BHN-56-04-4F17-HV-L=4.50 4.500 in
114.30
mm
USA4F17 56C, 143TC / 145TC 6.810 in
172.97
mm
3.81 in
96.77
mm
1.782 in
45.26
mm
84527105126 BHN-56-04-4F17-HV-L=4.25 4.250 in
107.95
mm
USA4F17 56C, 143TC / 145TC 6.810 in
172.97
mm
3.560 in
90.42
mm
1.782 in
45.26
mm
84527105121 BHN-56-04-4F17-HV-L=3.50 3.500 in
88.90
mm
USA4F17 56C, 143TC / 145TC 6.810 in
172.97
mm
2.810 in
71.37
mm
1.782 in
45.26
mm
84527105142 BHN-56-04-4F17-HV-L=5.25 5.250 in
133.35
mm
USA4F17 56C, 143TC / 145TC 6.810 in
172.97
mm
4.560 in
115.82
mm
1.782 in
45.26
mm
84527105136 BHN-56-04-4F17-HV-L=5.00 5.000 in
127.00
mm
USA4F17 56C, 143TC / 145TC 6.810 in
172.97
mm
4.310 in
109.47
mm
1.782 in
45.26
mm
84527105116 BHN-182-04-4F17-HV-L=6.81 6.810 in
172.97
mm
USA4F17 182TC - 256TC 9.000 in
228.60
mm
6.060 in
153.92
mm
1.782 in
45.26
mm
84527105111 BHN-182-04-4F17-HV-L=5.81 5.810 in
147.57
mm
USA4F17 182TC - 256TC 9.000 in
228.60
mm
5.060 in
128.52
mm
1.782 in
45.26
mm
84527105106 BHN-182-04-4F17-HV-L=5.25 5.250 in
133.35
mm
USA4F17 182TC - 256TC 9.000 in
228.60
mm
4.310 in
109.47
mm
1.782 in
45.26
mm
84527105101 BHN-182-04-4F17-HV-L=5.00 5.000 in
127.00
mm
USA4F17 182TC - 256TC 9.000 in
228.60
mm
4.310 in
109.47
mm
1.782 in
45.26
mm
84527105148 BHN-182-04-4F17-HV-L=4.75 4.750 in
120.65
mm
USA4F17 182TC - 256TC 9.000 in
228.60
mm
4.000 in
101.60
mm
1.782 in
45.26
mm
84527105132 BHN-56-02-AA-HV-L=4.50 4.500 in
114.30
mm
SAE AA 56C, 143TC / 145TC 6.810 in
172.97
mm
3.81 in
96.77
mm
2.001 in
50.83
mm
84527105127 BHN-56-02-AA-HV-L=4.25 4.250 in
107.95
mm
SAE AA 56C, 143TC / 145TC 6.810 in
172.97
mm
3.560 in
90.42
mm
2.001 in
50.83
mm
84527105122 BHN-56-02-AA-HV-L=3.50 3.500 in
88.90
mm
SAE AA 56C, 143TC / 145TC 6.810 in
172.97
mm
2.810 in
71.37
mm
2.001 in
50.83
mm
84527105137 BHN-56-02-AA-HV-L=5.00 5.000 in
127.00
mm
SAE AA 56C, 143TC / 145TC 6.810 in
172.97
mm
4.310 in
109.47
mm
2.001 in
50.83
mm
84527105117 BHN-182-02-AA-HV-L=6.81 6.810 in
172.97
mm
SAE AA 182TC - 256TC 9.000 in
228.60
mm
6.060 in
153.92
mm
2.001 in
50.83
mm
84527105112 BHN-182-02-AA-HV-L=5.81 5.810 in
147.57
mm
SAE AA 182TC - 256TC 9.000 in
228.60
mm
5.060 in
128.52
mm
2.001 in
50.83
mm
84527105107 BHN-182-02-AA-HV-L=5.25 5.250 in
133.35
mm
SAE AA 182TC - 256TC 9.000 in
228.60
mm
4.310 in
109.47
mm
2.001 in
50.83
mm
84527105102 BHN-182-02-AA-HV-L=5.00 5.000 in
127.00
mm
SAE AA 182TC - 256TC 9.000 in
228.60
mm
4.310 in
109.47
mm
2.001 in
50.83
mm
84527105149 BHN-182-02-AA-HV-L=4.75 4.750 in
120.65
mm
SAE AA 182TC - 256TC 9.000 in
228.60
mm
4.000 in
101.60
mm
2.001 in
50.83
mm
84527105133 BHN-56-24-A-HV-L=4.50 4.500 in
114.30
mm
SAE A 56C, 143TC / 145TC 6.810 in
172.97
mm
3.81 in
96.77
mm
3.251 in
82.58
mm
84527105128 BHN-56-24-A-HV-L=4.25 4.250 in
107.95
mm
SAE A 56C, 143TC / 145TC 6.810 in
172.97
mm
3.560 in
90.42
mm
3.251 in
82.58
mm
84527105123 BHN-56-24-A-HV-L=3.50 3.500 in
88.90
mm
SAE A 56C, 143TC / 145TC 6.810 in
172.97
mm
2.810 in
71.37
mm
3.251 in
82.58
mm
84527105108 BHN-182-24-A-HV-L=5.25 5.250 in
133.35
mm
SAE A 182TC - 256TC 9.000 in
228.60
mm
4.310 in
109.47
mm
3.251 in
82.58
mm
84527105103 BHN-182-24-A-HV-L=5.00 5.000 in
127.00
mm
SAE A 182TC - 256TC 9.000 in
228.60
mm
4.310 in
109.47
mm
3.251 in
82.58
mm
84527105150 BHN-182-24-A-HV-L=4.75 4.750 in
120.65
mm
SAE A 182TC - 256TC 9.000 in
228.60
mm
4.000 in
101.60
mm
3.251 in
82.58
mm
  Results 1 - 25 of 39 1 2