All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Hydraulic Parts Catalog
>
Pump/Motor Mounts
>
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges
>
View Items
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges
Check up to five results to perform an action.
Horizontal Pump/Motor Mounts
Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Pump/Motor Mount Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 25 of 39
1
2
Part Number
Description
XM Face to Face
Pump Flange
Frame Size
Outside Diameter BD
Dimension CL
Pilot Size (Dimension XAK)
84527105131
BHN-56-04-4F17-HV-L=4.50
4.500
in
114.30
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
3.81
in
96.77
mm
1.782
in
45.26
mm
84527105126
BHN-56-04-4F17-HV-L=4.25
4.250
in
107.95
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
3.560
in
90.42
mm
1.782
in
45.26
mm
84527105121
BHN-56-04-4F17-HV-L=3.50
3.500
in
88.90
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
2.810
in
71.37
mm
1.782
in
45.26
mm
84527105142
BHN-56-04-4F17-HV-L=5.25
5.250
in
133.35
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
4.560
in
115.82
mm
1.782
in
45.26
mm
84527105136
BHN-56-04-4F17-HV-L=5.00
5.000
in
127.00
mm
USA4F17
56C, 143TC / 145TC
6.810
in
172.97
mm
4.310
in
109.47
mm
1.782
in
45.26
mm
84527105116
BHN-182-04-4F17-HV-L=6.81
6.810
in
172.97
mm
USA4F17
182TC - 256TC
9.000
in
228.60
mm
6.060
in
153.92
mm
1.782
in
45.26
mm
84527105111
BHN-182-04-4F17-HV-L=5.81
5.810
in
147.57
mm
USA4F17
182TC - 256TC
9.000
in
228.60
mm
5.060
in
128.52
mm
1.782
in
45.26
mm
84527105106
BHN-182-04-4F17-HV-L=5.25
5.250
in
133.35
mm
USA4F17
182TC - 256TC
9.000
in
228.60
mm
4.310
in
109.47
mm
1.782
in
45.26
mm
84527105101
BHN-182-04-4F17-HV-L=5.00
5.000
in
127.00
mm
USA4F17
182TC - 256TC
9.000
in
228.60
mm
4.310
in
109.47
mm
1.782
in
45.26
mm
84527105148
BHN-182-04-4F17-HV-L=4.75
4.750
in
120.65
mm
USA4F17
182TC - 256TC
9.000
in
228.60
mm
4.000
in
101.60
mm
1.782
in
45.26
mm
84527105132
BHN-56-02-AA-HV-L=4.50
4.500
in
114.30
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
3.81
in
96.77
mm
2.001
in
50.83
mm
84527105127
BHN-56-02-AA-HV-L=4.25
4.250
in
107.95
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
3.560
in
90.42
mm
2.001
in
50.83
mm
84527105122
BHN-56-02-AA-HV-L=3.50
3.500
in
88.90
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
2.810
in
71.37
mm
2.001
in
50.83
mm
84527105137
BHN-56-02-AA-HV-L=5.00
5.000
in
127.00
mm
SAE AA
56C, 143TC / 145TC
6.810
in
172.97
mm
4.310
in
109.47
mm
2.001
in
50.83
mm
84527105117
BHN-182-02-AA-HV-L=6.81
6.810
in
172.97
mm
SAE AA
182TC - 256TC
9.000
in
228.60
mm
6.060
in
153.92
mm
2.001
in
50.83
mm
84527105112
BHN-182-02-AA-HV-L=5.81
5.810
in
147.57
mm
SAE AA
182TC - 256TC
9.000
in
228.60
mm
5.060
in
128.52
mm
2.001
in
50.83
mm
84527105107
BHN-182-02-AA-HV-L=5.25
5.250
in
133.35
mm
SAE AA
182TC - 256TC
9.000
in
228.60
mm
4.310
in
109.47
mm
2.001
in
50.83
mm
84527105102
BHN-182-02-AA-HV-L=5.00
5.000
in
127.00
mm
SAE AA
182TC - 256TC
9.000
in
228.60
mm
4.310
in
109.47
mm
2.001
in
50.83
mm
84527105149
BHN-182-02-AA-HV-L=4.75
4.750
in
120.65
mm
SAE AA
182TC - 256TC
9.000
in
228.60
mm
4.000
in
101.60
mm
2.001
in
50.83
mm
84527105133
BHN-56-24-A-HV-L=4.50
4.500
in
114.30
mm
SAE A
56C, 143TC / 145TC
6.810
in
172.97
mm
3.81
in
96.77
mm
3.251
in
82.58
mm
84527105128
BHN-56-24-A-HV-L=4.25
4.250
in
107.95
mm
SAE A
56C, 143TC / 145TC
6.810
in
172.97
mm
3.560
in
90.42
mm
3.251
in
82.58
mm
84527105123
BHN-56-24-A-HV-L=3.50
3.500
in
88.90
mm
SAE A
56C, 143TC / 145TC
6.810
in
172.97
mm
2.810
in
71.37
mm
3.251
in
82.58
mm
84527105108
BHN-182-24-A-HV-L=5.25
5.250
in
133.35
mm
SAE A
182TC - 256TC
9.000
in
228.60
mm
4.310
in
109.47
mm
3.251
in
82.58
mm
84527105103
BHN-182-24-A-HV-L=5.00
5.000
in
127.00
mm
SAE A
182TC - 256TC
9.000
in
228.60
mm
4.310
in
109.47
mm
3.251
in
82.58
mm
84527105150
BHN-182-24-A-HV-L=4.75
4.750
in
120.65
mm
SAE A
182TC - 256TC
9.000
in
228.60
mm
4.000
in
101.60
mm
3.251
in
82.58
mm
Results 1 - 25 of 39
1
2