All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Hydraulic Parts Catalog
>
Pump/Motor Mounts
>
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges
>
View Items
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges
Check up to five results to perform an action.
Horizontal Pump/Motor Mounts
Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Pump/Motor Mount Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 26 - 39 of 39
1
2
Part Number
Description
XM Face to Face
Pump Flange
Frame Size
Outside Diameter BD
Dimension CL
Pilot Size (Dimension XAK)
84527105118
BHN-182-24-A-HV-L=6.81
6.810
in
172.97
mm
SAE A
182TC - 256TC
9.000
in
228.60
mm
6.060
in
153.92
mm
3.251
in
82.58
mm
84527105113
BHN-182-24-A-HV-L=5.81
5.810
in
147.57
mm
SAE A
182TC - 256TC
9.000
in
228.60
mm
5.060
in
128.52
mm
3.251
in
82.58
mm
84527105012
BHN-56-24-B-H-45DEG-L=5.00
5.00
in
N/A
N/A
N/A
N/A
N/A
84527105013
BHN-56-24-B-H-45DEG-L=5.25
5.250
in
N/A
N/A
N/A
N/A
N/A
84527105014
BHN-182-24-B-H-45DEG-L=5.25
5.250
in
N/A
N/A
N/A
N/A
N/A
84527105015
BHN-182-24-B-H-45DEG-L=5.81
5.810
in
N/A
N/A
N/A
N/A
N/A
84527105016
BHN-182-24-B-H-45DEG-L=6.00
6.000
in
N/A
N/A
N/A
N/A
N/A
84527105017
BHN-182-24-B-H-45DEG-L=7.00
7.000
in
N/A
N/A
N/A
N/A
N/A
84527105018
BHN-182-24-C-H-45DEG-L=5.25
5.250
in
N/A
N/A
N/A
N/A
N/A
84527105019
BHN-182-24-C-H-45DEG-L=5.81
5.810
in
N/A
N/A
N/A
N/A
N/A
84527105020
BHN-182-24-C-H-45DEG-L=6.00
6.000
in
N/A
N/A
N/A
N/A
N/A
84527105021
BHN-182-24-C-H-45DEG-L=6.81
6.810
in
N/A
N/A
N/A
N/A
N/A
84527105022
BHN-182-24-C-H-45DEG-L=7.00
7.000
in
N/A
N/A
N/A
N/A
N/A
84527105291
BHN-182-24-B-HV-45DEG-L=6.81
6.810
in
N/A
N/A
N/A
N/A
N/A
Results 26 - 39 of 39
1
2