84527105118
Description
N/A
BHN-182-24-A-HV-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
6.060 in 153.92 mm
Pilot Size (Dimension XAK)
N/A
3.251 in 82.58 mm
Add To Cart
Request Quote
84527105113
Description
N/A
BHN-182-24-A-HV-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
5.060 in 128.52 mm
Pilot Size (Dimension XAK)
N/A
3.251 in 82.58 mm
Add To Cart
Request Quote
84527105012
Description
N/A
BHN-56-24-B-H-45DEG-L=5.00
XM Face to Face
N/A
5.00 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105013
Description
N/A
BHN-56-24-B-H-45DEG-L=5.25
XM Face to Face
N/A
5.250 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105014
Description
N/A
BHN-182-24-B-H-45DEG-L=5.25
XM Face to Face
N/A
5.250 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105015
Description
N/A
BHN-182-24-B-H-45DEG-L=5.81
XM Face to Face
N/A
5.810 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105016
Description
N/A
BHN-182-24-B-H-45DEG-L=6.00
XM Face to Face
N/A
6.000 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105017
Description
N/A
BHN-182-24-B-H-45DEG-L=7.00
XM Face to Face
N/A
7.000 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105018
Description
N/A
BHN-182-24-C-H-45DEG-L=5.25
XM Face to Face
N/A
5.250 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105019
Description
N/A
BHN-182-24-C-H-45DEG-L=5.81
XM Face to Face
N/A
5.810 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105020
Description
N/A
BHN-182-24-C-H-45DEG-L=6.00
XM Face to Face
N/A
6.000 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105021
Description
N/A
BHN-182-24-C-H-45DEG-L=6.81
XM Face to Face
N/A
6.810 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105022
Description
N/A
BHN-182-24-C-H-45DEG-L=7.00
XM Face to Face
N/A
7.000 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote
84527105291
Description
N/A
BHN-182-24-B-HV-45DEG-L=6.81
XM Face to Face
N/A
6.810 in
Pump Flange N/A
Frame Size N/A
Outside Diameter BD N/A
Dimension CL N/A
Pilot Size (Dimension XAK) N/A
Add To Cart
Request Quote