Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 84527105134 | Description N/A BHN-56-24-80AB-HV-L=4.50 | XM Face to Face N/A 4.500 in114.30 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.81 in96.77 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105129 | Description N/A BHN-56-24-80AB-HV-L=4.25 | XM Face to Face N/A 4.250 in107.95 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.560 in90.42 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105124 | Description N/A BHN-56-24-80AB-HV-L=3.50 | XM Face to Face N/A 3.500 in88.90 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 2.810 in71.37 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105135 | Description N/A BHN-56-04-80S-HV-L=4.50 | XM Face to Face N/A 4.500 in114.30 mm | Pump Flange N/A 80 S4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.81 in96.77 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105130 | Description N/A BHN-56-04-80S-HV-L=4.25 | XM Face to Face N/A 4.250 in107.95 mm | Pump Flange N/A 80 S4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 3.560 in90.42 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105125 | Description N/A BHN-56-04-80S-HV-L=3.50 | XM Face to Face N/A 3.500 in88.90 mm | Pump Flange N/A 80 S4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 2.810 in71.37 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105146 | Description N/A BHN-56-24-80AB-HV-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.560 in115.82 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105140 | Description N/A BHN-56-24-80AB-HV-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105147 | Description N/A BHN-56-04-80S-HV-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A 80 S4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.560 in115.82 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105141 | Description N/A BHN-56-04-80S-HV-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A 80 S4 | Frame Size N/A 56C, 143TC / 145TC | Outside Diameter BD N/A 6.810 in172.97 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.200 in106.68 mm |
Add To Cart
Request Quote |
| 84527105109 | Description N/A BHN-182-24-80AB-HV-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105104 | Description N/A BHN-182-24-80AB-HV-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105151 | Description N/A BHN-182-24-80AB-HV-L=4.75 | XM Face to Face N/A 4.750 in120.65 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 4.000 in101.60 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105119 | Description N/A BHN-182-24-80AB-HV-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105114 | Description N/A BHN-182-24-80AB-HV-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A 80 A2/B4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105120 | Description N/A BHN-182-04-80S-HV-L=6.81 | XM Face to Face N/A 6.810 in172.97 mm | Pump Flange N/A 80 S4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 6.060 in153.92 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105115 | Description N/A BHN-182-04-80S-HV-L=5.81 | XM Face to Face N/A 5.810 in147.57 mm | Pump Flange N/A 80 S4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 5.060 in128.52 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105110 | Description N/A BHN-182-04-80S-HV-L=5.25 | XM Face to Face N/A 5.250 in133.35 mm | Pump Flange N/A 80 S4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105105 | Description N/A BHN-182-04-80S-HV-L=5.00 | XM Face to Face N/A 5.000 in127.00 mm | Pump Flange N/A 80 S4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 4.310 in109.47 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |
| 84527105152 | Description N/A BHN-182-04-80S-HV-L=4.75 | XM Face to Face N/A 4.750 in120.65 mm | Pump Flange N/A 80 S4 | Frame Size N/A 182TC - 256TC | Outside Diameter BD N/A 9.000 in228.60 mm | Dimension CL N/A 4.000 in101.60 mm | Dimension Z N/A 4.400 in111.76 mm |
Add To Cart
Request Quote |