Part Number |
Item Name |
Description |
Motor Flange Outside Diameter |
Inside Diameter |
Thickness |
Weight |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 84527105240 | N/A Vertical Mount Gasket | Description N/A BHN-182-GASKET-VERTICAL V3 | Motor Flange Outside Diameter N/A 11.50 in292.10 mm | Inside Diameter N/A 6.250 in | Thickness N/A 0.060 in | Weight N/A 0.04 lb |
Add To Cart
Request Quote |
|
| 84527105238 | N/A Vertical Mount Gasket / Horizontal Mounting Option | Description N/A BHN-56-GASKET-VERTICAL HV | Motor Flange Outside Diameter N/A 6.810 in172.97 mm | Inside Diameter N/A 5.190 in | Thickness N/A 0.060 in | Weight N/A 0.02 lb |
Add To Cart
Request Quote |
|
| 84527105239 | N/A Vertical Mount Gasket / Horizontal Mounting Option | Description N/A BHN-182-GASKET-VERTICAL HV | Motor Flange Outside Diameter N/A 11.50 in292.10 mm | Inside Diameter N/A 6.250 in | Thickness N/A 0.060 in | Weight N/A 0.04 lb |
Add To Cart
Request Quote |