• For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Hub Style

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Hub Style

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

SAP Material ID

RRSC150-HUB-38MMH7-10X3.3MMKW N/A RRSC150-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 2 N/A RRSC150 N/A 10 x 3.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 101779949
RRSC150-HUB-40MMH7-12X3.3MMKW N/A RRSC150-HUB-40MMH7-12X3.3MMKW N/A 40.00 mm N/A 2 N/A RRSC150 N/A 12 X 3.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 101779950
RRSC150-HUB-42MMH7-12X3.3MMKW N/A RRSC150-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A 2 N/A RRSC150 N/A 12 X 3.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A 101779951
RRSC190-HUB-38MMH7-10X3.3MMKW N/A RRSC190-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 3 N/A RRSC190 N/A 10 x 3.3 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A 101779953
RRSC190-HUB-40MMH7-12X3.3MMKW N/A RRSC190-HUB-40MMH7-12X3.3MMKW N/A 40.00 mm N/A 3 N/A RRSC190 N/A 12 X 3.3 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A 101779954
68514455682 N/A RRSC190-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A 3 N/A RRSC190 N/A 12 X 3.3 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
68514477511 N/A RRS225-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 4 N/A RRS225 N/A 10 x 3.3 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1