All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > RRS / RRSC Type (Radially Removable Spacer) Components > RRS & RRSC Type Hubs with Keyway - Metric Bores > View Items  

RRS & RRSC Type Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for RRS/RRC Couplings

Installation Video for RRS/RRC Couplings

Compare Items
   
  Results 1 - 7 of 7 1 

Part Number

Description 

Bore Size

Hub Style

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

68514455676 RRSC150-HUB-38MMH7-10X3.3MMKW 38.00 mm 2 RRSC150 10 x 3.3 mm 1.75 in
44.45
mm
3.75 in
95.25
mm
68514455677 RRSC150-HUB-40MMH7-12X3.3MMKW 40.00 mm 2 RRSC150 12 X 3.3 mm 1.75 in
44.45
mm
3.75 in
95.25
mm
68514455678 RRSC150-HUB-42MMH7-12X3.3MMKW 42 mm 2 RRSC150 12 X 3.3 mm 1.75 in
44.45
mm
3.75 in
95.25
mm
68514455680 RRSC190-HUB-38MMH7-10X3.3MMKW 38.00 mm 3 RRSC190 10 x 3.3 mm 1.94 in
49.28
mm
4.50 in
114.30
mm
68514455681 RRSC190-HUB-40MMH7-12X3.3MMKW 40.00 mm 3 RRSC190 12 X 3.3 mm 1.94 in
49.28
mm
4.50 in
114.30
mm
68514455682 RRSC190-HUB-42MMH7-12X3.3MMKW 42 mm 3 RRSC190 12 X 3.3 mm 1.94 in
49.28
mm
4.50 in
114.30
mm
68514477511 RRS225-HUB-32MMH7-10X3.3MMKW 32.00 mm 4 RRS225 10 x 3.3 mm 2.180 in
55.37
mm
5.00 in
127.00
mm
  Results 1 - 7 of 7 1