Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514455676 | Description N/A RRSC150-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Hub Style N/A 2 | Coupling Size N/A RRSC150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
Add To Cart
Request Quote |
| 68514455677 | Description N/A RRSC150-HUB-40MMH7-12X3.3MMKW | Bore Size N/A 40.00 mm | Hub Style N/A 2 | Coupling Size N/A RRSC150 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
Add To Cart
Request Quote |
| 68514455678 | Description N/A RRSC150-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Hub Style N/A 2 | Coupling Size N/A RRSC150 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
Add To Cart
Request Quote |
| 68514455680 | Description N/A RRSC190-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Hub Style N/A 3 | Coupling Size N/A RRSC190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
Add To Cart
Request Quote |
| 68514455681 | Description N/A RRSC190-HUB-40MMH7-12X3.3MMKW | Bore Size N/A 40.00 mm | Hub Style N/A 3 | Coupling Size N/A RRSC190 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
Add To Cart
Request Quote |
| 68514455682 | Description N/A RRSC190-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Hub Style N/A 3 | Coupling Size N/A RRSC190 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
Add To Cart
Request Quote |
| 68514477511 | Description N/A RRS225-HUB-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Hub Style N/A 4 | Coupling Size N/A RRS225 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm |
Add To Cart
Request Quote |