3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
---|---|---|---|---|---|---|---|
![]() | |||||||
68514455676 | N/A RRSC150 HUB 38MM 10X3.3MM KW | N/A 38.00 mm | N/A 2 | N/A RRSC150 | N/A 10 x 3.3 mm | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm |
68514455677 | N/A RRSC150 HUB 40MM 12X3.3MM KW | N/A 40.00 mm | N/A 2 | N/A RRSC150 | N/A 12 x 3.3 mm | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm |
68514455678 | N/A RRSC150 HUB 42MM 12X3.3MM KW | N/A 42 mm | N/A 2 | N/A RRSC150 | N/A 12 x 3.3 mm | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm |
68514455680 | N/A RRSC190 HUB 38MM 10X3.3MM KW | N/A 38.00 mm | N/A 3 | N/A RRSC190 | N/A 10 x 3.3 mm | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm |
68514455681 | N/A RRSC190 HUB 40MM 12X3.3MM KW | N/A 40.00 mm | N/A 3 | N/A RRSC190 | N/A 12 x 3.3 mm | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm |
68514455682 | N/A RRSC190 HUB 42MM 12X3.3MM KW | N/A 42 mm | N/A 3 | N/A RRSC190 | N/A 12 x 3.3 mm | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm |
68514477511 | N/A RRS225 HUB 32MM 10X3.3MM KW | N/A 32.00 mm | N/A 4 | N/A RRS225 | N/A 10 x 3.3 mm | N/A 2.180 in55.37 mm | N/A 5.00 in127.00 mm |