All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > RRS / RRSC Type (Radially Removable Spacer) Components > RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores > View Items  

RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for RRS/RRC Couplings

Installation Video for RRS/RRC Couplings

Compare Items
   
  Results 1 - 13 of 13 1 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

68514450357 RRS095-HUB-1/2-NKW 1/2 in 1 RRS095 No Keyway 1 in
25.4
mm
2.11 in
53.59
mm
68514441229 RRS095-HUB-7/16-NKW 7/16 in 1 RRS095 No Keyway 1 in
25.4
mm
2.11 in
53.59
mm
68514441230 RRS099-HUB-1/2-NKW 1/2 in 1 RRS099 No Keyway 1.060 in
26.92
mm
2.53 in
64.26
mm
68514452184 RRS099-HUB-7/16-NKW 7/16 in 1 RRS099 No Keyway 1.060 in
26.92
mm
2.53 in
64.26
mm
68514452199 RRS100-HUB-1/2-NKW 1/2 in 1 RRS100 No Keyway 1.38 in
35.05
mm
2.53 in
64.26
mm
68514441231 RRS100-HUB-7/16-NKW 7/16 in 1 RRS100 No Keyway 1.38 in
35.05
mm
2.53 in
64.26
mm
68514438159 RRS110-HUB-5/8-NKW 5/8 in 1 RRS110 No Keyway 1.68 in
42.67
mm
3.31 in
84.07
mm
68514445265 RRS150-HUB-5/8-NKW 5/8 in 2 RRS150 No Keyway 1.75 in
44.45
mm
3.75 in
95.25
mm
68514445269 RRSC150-HUB-5/8-NKW 5/8 in 2 RRSC150 No Keyway 1.75 in
44.45
mm
3.75 in
95.25
mm
68514445273 RRS190-HUB-3/4-NKW 3/4 in 3 RRS190 No Keyway 1.94 in
49.28
mm
4.50 in
114.30
mm
68514445281 RRSC190-HUB-3/4-NKW 3/4 in 3 RRSC190 No Keyway 1.94 in
49.28
mm
4.50 in
114.30
mm
68514445290 RRS225-HUB-3/4-NKW 3/4 in 4 RRS225 No Keyway 2.180 in
55.37
mm
5.00 in
127.00
mm
68514445301 RRSC225-HUB-3/4-NKW 3/4 in 4 RRSC225 No Keyway 2.180 in
55.37
mm
5.00 in
127.00
mm
  Results 1 - 13 of 13 1