68514445162
Description
N/A RRS150 HUB 1-3/4 3/8X3/16KW
Bore Size
N/A 1 3/4 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514441880
Description
N/A RRS150 HUB 1-5/8 3/8X3/16KW
Bore Size
N/A 1 5/8 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514449659
Description
N/A RRS150 HUB 1-7/16 3/8X3/16KW
Bore Size
N/A 1 7/16 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514444002
Description
N/A RRS150 HUB 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514445271
Description
N/A RRSC150 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514444779
Description
N/A RRSC150 HUB 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514445312
Description
N/A RRSC150 HUB 3/4 3/16X3/32KW
Bore Size
N/A 3/4 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514445270
Description
N/A RRSC150 HUB 7/8 3/16X3/32KW
Bore Size
N/A 7/8 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514449639
Description
N/A RRSC150 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514444006
Description
N/A RRSC150 HUB 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514438162
Description
N/A RRS110 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514438164
Description
N/A RRS110 HUB 1-1/4 1/4X1/8KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514438163
Description
N/A RRS110 HUB 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514438160
Description
N/A RRS110 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514438161
Description
N/A RRS110 HUB 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514440816
Description
N/A RRS110 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514438166
Description
N/A RRS110 HUB 1-5/8 3/8X3/16KW
Bore Size
N/A 1 5/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514451579
Description
N/A RRS110 HUB 1-7/16 3/8X3/16KW
Bore Size
N/A 1 7/16 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514448104
Description
N/A RRS110 HUB 1-1/8 *5/16X5/32KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514438165
Description
N/A RRS110 HUB 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514438155
Description
N/A RRS100 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438157
Description
N/A RRS100 HUB 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438156
Description
N/A RRS100 HUB 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438151
Description
N/A RRS100 HUB 1/2 1/8X1/16 KW
Bore Size
N/A 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438153
Description
N/A RRS100 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm