RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
RRS / RRSC Type (Radially Removable Spacer) Components
>
RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
larger image
For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
DOWNLOADS
Jaw Type Catalog (pdf catalog)
Installation Instructions for RRS/RRC Couplings
Installation Video for RRS/RRC Couplings
Results Per Page :
25
50
100
200
Results 1 - 25 of 95
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
Part Number
Description
Bore Size
Hub Style
Coupling Size
Keyway Size (W x D)
Length thru Bore
Outside Diameter
68514451672
RRS090-HUB-1"-1/4X1/8KW
1
in
1
RRS090
1/4 x 1/8
in
0.810
in
20.57
mm
2.11
in
53.59
mm
68514456512
RRS090-HUB-1/2-1/8X1/16KW
1/2
in
1
RRS090
1/8 x 1/16
in
0.810
in
20.57
mm
2.11
in
53.59
mm
68514438144
RRS090-HUB-3/4-3/16X3/32KW
3/4
in
1
RRS090
3/16 x 3/32
in
0.810
in
20.57
mm
2.11
in
53.59
mm
68514438143
RRS090-HUB-5/8-3/16X3/32KW
5/8
in
1
RRS090
3/16 x 3/32
in
0.810
in
20.57
mm
2.11
in
53.59
mm
68514441228
RRS090-HUB-7/8-3/16X3/32KW
7/8
in
1
RRS090
3/16 x 3/32
in
0.810
in
20.57
mm
2.11
in
53.59
mm
68514438149
RRS095-HUB-1"-1/4X1/8KW
1
in
1
RRS095
1/4 x 1/8
in
1
in
25.4
mm
2.11
in
53.59
mm
68514438150
RRS095-HUB-1-1/8-1/4X1/8KW
1 1/8
in
1
RRS095
1/4 x 1/8
in
1
in
25.4
mm
2.11
in
53.59
mm
68514438145
RRS095-HUB-1/2-1/8X1/16KW
1/2
in
1
RRS095
1/8 x 1/16
in
1
in
25.4
mm
2.11
in
53.59
mm
68514438147
RRS095-HUB-3/4-3/16X3/32KW
3/4
in
1
RRS095
3/16 x 3/32
in
1
in
25.4
mm
2.11
in
53.59
mm
68514438146
RRS095-HUB-5/8-3/16X3/32KW
5/8
in
1
RRS095
3/16 x 3/32
in
1
in
25.4
mm
2.11
in
53.59
mm
68514438148
RRS095-HUB-7/8-3/16X3/32KW
7/8
in
1
RRS095
3/16 x 3/32
in
1
in
25.4
mm
2.11
in
53.59
mm
68514444474
RRS095-HUB-9/16-3/16X3/32KW
9/16
in
1
RRS095
3/16 x 3/32
in
1
in
25.4
mm
2.11
in
53.59
mm
68514438171
RRS099-HUB-1"-1/4X1/8KW
1
in
1
RRS099
1/4 x 1/8
in
1.060
in
26.92
mm
2.53
in
64.26
mm
68514438172
RRS099-HUB-1-1/8-1/4X1/8KW
1 1/8
in
1
RRS099
1/4 x 1/8
in
1.060
in
26.92
mm
2.53
in
64.26
mm
68514438169
RRS099-HUB-3/4-3/16X3/32KW
3/4
in
1
RRS099
3/16 x 3/32
in
1.060
in
26.92
mm
2.53
in
64.26
mm
68514438168
RRS099-HUB-5/8-3/16X3/32KW
5/8
in
1
RRS099
3/16 x 3/32
in
1.060
in
26.92
mm
2.53
in
64.26
mm
68514438170
RRS099-HUB-7/8-3/16X3/32KW
7/8
in
1
RRS099
3/16 x 3/32
in
1.060
in
26.92
mm
2.53
in
64.26
mm
68514438155
RRS100-HUB-1"-1/4X1/8KW
1
in
1
RRS100
1/4 x 1/8
in
1.38
in
35.05
mm
2.53
in
64.26
mm
68514438157
RRS100-HUB-1-1/4-1/4X1/8KW
1 1/4
in
1
RRS100
1/4 x 1/8
in
1.38
in
35.05
mm
2.53
in
64.26
mm
68514438156
RRS100-HUB-1-1/8-1/4X1/8KW
1 1/8
in
1
RRS100
1/4 x 1/8
in
1.38
in
35.05
mm
2.53
in
64.26
mm
68514438151
RRS100-HUB-1/2-1/8X1/16KW
1/2
in
1
RRS100
1/8 x 1/16
in
1.38
in
35.05
mm
2.53
in
64.26
mm
68514438153
RRS100-HUB-3/4-3/16X3/32KW
3/4
in
1
RRS100
3/16 x 3/32
in
1.38
in
35.05
mm
2.53
in
64.26
mm
68514438152
RRS100-HUB-5/8-3/16X3/32KW
5/8
in
1
RRS100
3/16 x 3/32
in
1.38
in
35.05
mm
2.53
in
64.26
mm
68514438154
RRS100-HUB-7/8-3/16X3/32KW
7/8
in
1
RRS100
3/16 x 3/32
in
1.38
in
35.05
mm
2.53
in
64.26
mm
68514438158
RRS100-HUB-1-3/8-5/16X5/32KW
1 3/8
in
1
RRS100
5/16 x 5/32
in
1.38
in
35.05
mm
2.53
in
64.26
mm
Results 1 - 25 of 95
1
2
3
4
<