All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > RRS / RRSC Type (Radially Removable Spacer) Components > RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores > View Items  

RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for RRS/RRC Couplings

Installation Video for RRS/RRC Couplings

Compare Items
   
  Results 1 - 25 of 95 1 2 3 4 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

68514451672 RRS090-HUB-1"-1/4X1/8KW 1 in 1 RRS090 1/4 x 1/8 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514456512 RRS090-HUB-1/2-1/8X1/16KW 1/2 in 1 RRS090 1/8 x 1/16 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514438144 RRS090-HUB-3/4-3/16X3/32KW 3/4 in 1 RRS090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514438143 RRS090-HUB-5/8-3/16X3/32KW 5/8 in 1 RRS090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514441228 RRS090-HUB-7/8-3/16X3/32KW 7/8 in 1 RRS090 3/16 x 3/32 in 0.810 in
20.57
mm
2.11 in
53.59
mm
68514438149 RRS095-HUB-1"-1/4X1/8KW 1 in 1 RRS095 1/4 x 1/8 in 1 in
25.4
mm
2.11 in
53.59
mm
68514438150 RRS095-HUB-1-1/8-1/4X1/8KW 1 1/8 in 1 RRS095 1/4 x 1/8 in 1 in
25.4
mm
2.11 in
53.59
mm
68514438145 RRS095-HUB-1/2-1/8X1/16KW 1/2 in 1 RRS095 1/8 x 1/16 in 1 in
25.4
mm
2.11 in
53.59
mm
68514438147 RRS095-HUB-3/4-3/16X3/32KW 3/4 in 1 RRS095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514438146 RRS095-HUB-5/8-3/16X3/32KW 5/8 in 1 RRS095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514438148 RRS095-HUB-7/8-3/16X3/32KW 7/8 in 1 RRS095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514444474 RRS095-HUB-9/16-3/16X3/32KW 9/16 in 1 RRS095 3/16 x 3/32 in 1 in
25.4
mm
2.11 in
53.59
mm
68514438171 RRS099-HUB-1"-1/4X1/8KW 1 in 1 RRS099 1/4 x 1/8 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514438172 RRS099-HUB-1-1/8-1/4X1/8KW 1 1/8 in 1 RRS099 1/4 x 1/8 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514438169 RRS099-HUB-3/4-3/16X3/32KW 3/4 in 1 RRS099 3/16 x 3/32 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514438168 RRS099-HUB-5/8-3/16X3/32KW 5/8 in 1 RRS099 3/16 x 3/32 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514438170 RRS099-HUB-7/8-3/16X3/32KW 7/8 in 1 RRS099 3/16 x 3/32 in 1.060 in
26.92
mm
2.53 in
64.26
mm
68514438155 RRS100-HUB-1"-1/4X1/8KW 1 in 1 RRS100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514438157 RRS100-HUB-1-1/4-1/4X1/8KW 1 1/4 in 1 RRS100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514438156 RRS100-HUB-1-1/8-1/4X1/8KW 1 1/8 in 1 RRS100 1/4 x 1/8 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514438151 RRS100-HUB-1/2-1/8X1/16KW 1/2 in 1 RRS100 1/8 x 1/16 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514438153 RRS100-HUB-3/4-3/16X3/32KW 3/4 in 1 RRS100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514438152 RRS100-HUB-5/8-3/16X3/32KW 5/8 in 1 RRS100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514438154 RRS100-HUB-7/8-3/16X3/32KW 7/8 in 1 RRS100 3/16 x 3/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
68514438158 RRS100-HUB-1-3/8-5/16X5/32KW 1 3/8 in 1 RRS100 5/16 x 5/32 in 1.38 in
35.05
mm
2.53 in
64.26
mm
  Results 1 - 25 of 95 1 2 3 4