Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514455675 | Description N/A RRSC150-HUB-32MMH7-NKW | Bore Size N/A 32.00 mm | Hub Style N/A 2 | Coupling Size N/A RRSC150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
Add To Cart
Request Quote |
| 68514455679 | Description N/A RRSC190-HUB-32MMH7-NKW | Bore Size N/A 32.00 mm | Hub Style N/A 3 | Coupling Size N/A RRSC190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
Add To Cart
Request Quote |
| 68514455683 | Description N/A RRSC225-HUB-32MMH7-NKW | Bore Size N/A 32.00 mm | Hub Style N/A 4 | Coupling Size N/A RRSC225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm |
Add To Cart
Request Quote |