All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Spherical Bearings
>
Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed
>
View Items
Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed
Check up to five results to perform an action.
larger image
Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
Note:
The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
X
X
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 42 of 42
1
2
Part Number
Type
B - Ball Bore Dia. Max.
D - Race Outside Dia. Max.
W - Ball Width Max.
H - Race Width Max.
a - Misalign. Angle
Radial Static Limit Load Capacity
CAD
GEWZ044ES-2RS
Sealed
2.7500
in
4.3750
in
4.125
in
2.062
in
5
º
281,000 lb
GEWZ048ES
Open
3.0000
in
4.7500
in
4.500
in
2.250
in
5
º
337,200 lb
GEWZ048ES-2RS
Sealed
3.0000
in
4.7500
in
4.500
in
2.250
in
5
º
337,200 lb
GEWZ052ES
Open
3.2500
in
5.1250
in
4.875
in
2.437
in
5
º
395,648 lb
GEWZ052ES-2RS
Sealed
3.2500
in
5.1250
in
4.875
in
2.437
in
5
º
395,648 lb
GEWZ056ES
Open
3.5000
in
5.5000
in
5.250
in
2.625
in
5
º
458,592 lb
GEWZ056ES-2RS
Sealed
3.5000
in
5.5000
in
5.250
in
2.625
in
5
º
458,592 lb
GEWZ060ES
Open
3.7500
in
5.8750
in
5.625
in
2.812
in
5
º
530,528 lb
GEWZ060ES-2RS
Sealed
3.7500
in
5.8750
in
5.625
in
2.812
in
5
º
530,528 lb
GEWZ064ES
Open
4.0000
in
6.2500
in
6.000
in
3.000
in
5
º
595,720 lb
GEWZ064ES-2RS
Sealed
4.0000
in
6.2500
in
6.000
in
3.000
in
5
º
595,720 lb
GEWZ072ES
Open
4.5000
in
7.0000
in
6.750
in
3.375
in
5
º
764,320 lb
GEWZ072ES-2RS
Sealed
4.5000
in
7.0000
in
6.750
in
3.375
in
5
º
764,320 lb
GEWZ080ES
Open
5.0000
in
7.7500
in
7.500
in
3.750
in
5
º
932,920 lb
GEWZ080ES-2RS
Sealed
5.0000
in
7.7500
in
7.500
in
3.750
in
5
º
932,920 lb
GEWZ096ES
Open
6.0000
in
8.7500
in
8.250
in
4.125
in
5
º
1,168,960 lb
GEWZ096ES-2RS
Sealed
6.0000
in
8.7500
in
8.250
in
4.125
in
5
º
1,168,960 lb
Results 26 - 42 of 42
1
2