All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Spherical Bearings
>
Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed
>
View Items
Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed
Check up to five results to perform an action.
larger image
Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
Note:
The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
X
X
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 42
1
2
Part Number
Type
B - Ball Bore Dia. Max.
D - Race Outside Dia. Max.
W - Ball Width Max.
H - Race Width Max.
a - Misalign. Angle
Radial Static Limit Load Capacity
CAD
GEWZ008ES
Open
.5000
in
.8750
in
.750
in
.375
in
5
º
9,217 lb
GEWZ008ES-2RS
Sealed
.5000
in
.8750
in
.750
in
.375
in
5
º
9,217 lb
GEWZ010ES
Open
.6250
in
1.0625
in
.937
in
.469
in
5
º
14,612 lb
GEWZ010ES-2RS
Sealed
.6250
in
1.0625
in
.937
in
.469
in
5
º
14,612 lb
GEWZ012ES
Open
.7500
in
1.2500
in
1.125
in
.562
in
5
º
21,356 lb
GEWZ012ES-2RS
Sealed
.7500
in
1.2500
in
1.125
in
.562
in
5
º
21,356 lb
GEWZ014ES
Open
.8750
in
1.4375
in
1.312
in
.656
in
5
º
28,550 lb
GEWZ014ES-2RS
Sealed
.8750
in
1.4375
in
1.312
in
.656
in
5
º
28,550 lb
GEWZ016ES
Open
1.0000
in
1.6250
in
1.500
in
.750
in
5
º
37,317 lb
GEWZ016ES-2RS
Sealed
1.0000
in
1.6250
in
1.500
in
.750
in
5
º
37,317 lb
GEWZ020ES
Open
1.2500
in
2.0000
in
1.875
in
.937
in
5
º
58,448 lb
GEWZ020ES-2RS
Sealed
1.2500
in
2.0000
in
1.875
in
.937
in
5
º
58,448 lb
GEWZ022ES
Open
1.3750
in
2.1875
in
2.062
in
1.031
in
5
º
69,688 lb
GEWZ022ES-2RS
Sealed
1.3750
in
2.1875
in
2.062
in
1.031
in
5
º
69,688 lb
GEWZ024ES
Open
1.5000
in
2.4375
in
2.250
in
1.125
in
5
º
84,300 lb
GEWZ024ES-2RS
Sealed
1.5000
in
2.4375
in
2.250
in
1.125
in
5
º
84,300 lb
GEWZ028ES
Open
1.7500
in
2.8125
in
2.625
in
1.312
in
5
º
114,648 lb
GEWZ028ES-2RS
Sealed
1.7500
in
2.8125
in
2.625
in
1.312
in
5
º
114,648 lb
GEWZ032ES
Open
2.0000
in
3.1875
in
3.000
in
1.500
in
5
º
150,616 lb
GEWZ032ES-2RS
Sealed
2.0000
in
3.1875
in
3.000
in
1.500
in
5
º
150,616 lb
GEWZ036ES
Open
2.2500
in
3.5625
in
3.375
in
1.687
in
5
º
191,080 lb
GEWZ036ES-2RS
Sealed
2.2500
in
3.5625
in
3.375
in
1.687
in
5
º
191,080 lb
GEWZ040ES
Open
2.5000
in
3.9375
in
3.750
in
1.875
in
5
º
238,288 lb
GEWZ040ES-2RS
Sealed
2.5000
in
3.9375
in
3.750
in
1.875
in
5
º
238,288 lb
GEWZ044ES
Open
2.7500
in
4.3750
in
4.125
in
2.062
in
5
º
281,000 lb
Results 1 - 25 of 42
1
2